Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
276 - 300 of 1481 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 3900 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Add To Cart
Request Quote
276 - 300 of 1481 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »