All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 301 - 325 of 1000 « 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22219KEJW33C3 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
1/12 3200 rpm 3900 rpm CAD Icon (for items table)
22219KEJW33C4 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
1/12 3200 rpm 3900 rpm CAD Icon (for items table)
22219KEJW33W40 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
1/12 3200 rpm 3900 rpm CAD Icon (for items table)
22219KEJW841C3 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
1/12 3200 rpm 3900 rpm CAD Icon (for items table)
22220EJ 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
N/A 3100 rpm 3800 rpm CAD Icon (for items table)
22220EJW33 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
N/A 3100 rpm 3800 rpm CAD Icon (for items table)
22220EJW33C2 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
N/A 3100 rpm 3800 rpm CAD Icon (for items table)
22220EJW33C3 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
N/A 3100 rpm 3800 rpm CAD Icon (for items table)
22220EJW33C3SLA 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
N/A 3100 rpm 3800 rpm CAD Icon (for items table)
22220EJW33C4 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
N/A 3100 rpm 3800 rpm CAD Icon (for items table)
22220EJW33VSL609 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
N/A N/A N/A CAD Icon (for items table)
22220EJW33W97AC4 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
N/A 3100 rpm 3800 rpm CAD Icon (for items table)
22220KEJW33 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
1/12 3100 rpm 3800 rpm CAD Icon (for items table)
22220KEJW33C2 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
1/12 3100 rpm 3800 rpm CAD Icon (for items table)
22220KEJW33C3 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
1/12 3100 rpm 3800 rpm CAD Icon (for items table)
22220KEJW33C4 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
1/12 3100 rpm 3800 rpm CAD Icon (for items table)
22220KEJW841C3 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
1/12 3100 rpm 3800 rpm CAD Icon (for items table)
22222EJW33 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
N/A 2900 rpm 3500 rpm CAD Icon (for items table)
22222EJW33C2 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
N/A 2900 rpm 3500 rpm CAD Icon (for items table)
22222EJW33C3 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
N/A 2900 rpm 3500 rpm CAD Icon (for items table)
22222EJW33C3SLA 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
N/A 2900 rpm 3500 rpm CAD Icon (for items table)
22222EJW33C4 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
N/A 2900 rpm 3500 rpm CAD Icon (for items table)
22222EJW33VSL609 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
N/A N/A N/A CAD Icon (for items table)
22222KEJW33 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
1/12 2900 rpm 3500 rpm CAD Icon (for items table)
22222KEJW33C2 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
1/12 2900 rpm 3500 rpm CAD Icon (for items table)
  Results 301 - 325 of 1000 « 11 12 13 14 15 »