Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
301 - 325 of 1481 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
301 - 325 of 1481 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »