All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 326 - 350 of 1000
«
11
12
13
14
15
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
22222KEJW33C3
110
mm
200
mm
7.8740
in
53
mm
2.0866
in
1/12
2900
rpm
3500
rpm
22222KEJW33C4
110
mm
200
mm
7.8740
in
53
mm
2.0866
in
1/12
2900
rpm
3500
rpm
22222KEJW33C5
110
mm
200
mm
7.8740
in
53
mm
2.0866
in
1/12
2900
rpm
3500
rpm
22222KEJW841C3
110
mm
200
mm
7.8740
in
53
mm
2.0866
in
1/12
2900
rpm
3500
rpm
22224EJW29W33
120
mm
215
mm
8.4646
in
58
mm
2.2835
in
N/A
2600
rpm
3200
rpm
22224EJW33
120
mm
215
mm
8.4646
in
58
mm
2.2835
in
N/A
2600
rpm
3200
rpm
22224EJW33C2
120
mm
215
mm
8.4646
in
58
mm
2.2835
in
N/A
2600
rpm
3200
rpm
22224EJW33C3
120
mm
215
mm
8.4646
in
58
mm
2.2835
in
N/A
2600
rpm
3200
rpm
22224EJW33C3SLA
120
mm
215
mm
8.4646
in
58
mm
2.2835
in
N/A
2600
rpm
3200
rpm
22224EJW33C4
120
mm
215
mm
8.4646
in
58
mm
2.2835
in
N/A
2600
rpm
3200
rpm
22224EJW33VSL609
120
mm
215
mm
8.4646
in
58
mm
2.2835
in
N/A
N/A
N/A
22224KEJW33
120
mm
215
mm
8.4646
in
58
mm
2.2835
in
1/12
2600
rpm
3200
rpm
22224KEJW33C3
120
mm
215
mm
8.4646
in
58
mm
2.2835
in
1/12
2600
rpm
3200
rpm
22224KEJW841C3
120
mm
215
mm
8.4646
in
58
mm
2.2835
in
1/12
2600
rpm
3200
rpm
22226EJW33
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
N/A
2400
rpm
2900
rpm
22226EJW33C2
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
N/A
2400
rpm
2900
rpm
22226EJW33C3
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
N/A
2400
rpm
2900
rpm
22226EJW33C3SLA
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
N/A
2400
rpm
2900
rpm
22226EJW33C4
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
N/A
2400
rpm
2900
rpm
22226EJW33C5
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
N/A
2400
rpm
2900
rpm
22226EJW33VSL609
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
N/A
N/A
N/A
22226EJW33W29
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
N/A
2400
rpm
2900
rpm
22226EJW841C3
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
N/A
2400
rpm
2900
rpm
22226KEJW33
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
1/12
2400
rpm
2900
rpm
22226KEJW33C2
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
1/12
2400
rpm
2900
rpm
Results 326 - 350 of 1000
«
11
12
13
14
15
»