Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 22226EJW33C3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226EJW33C3SLA | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226EJW33C4 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226EJW33C5 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226EJW33VSL609 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226EJW33W29 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226EJW841C3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226KEJW33 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226KEJW33C2 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226KEJW33C3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226KEJW33C4 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226KEJW841C3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22228EJW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2700 rpm | N/A 2200 rpm |
N/A
|
| 22228EJW33C2 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2700 rpm | N/A 2200 rpm |
N/A
|
| 22228EJW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2700 rpm | N/A 2200 rpm |
N/A
|
| 22228EJW33C3SLA | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2700 rpm | N/A 2200 rpm |
N/A
|
| 22228EJW33C4 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2700 rpm | N/A 2200 rpm |
N/A
|
| 22228EJW33VSL609 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2700 rpm | N/A 2200 rpm |
N/A
|
| 22228KEJW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2600 rpm | N/A 2200 rpm |
N/A
|
| 22228KEJW33C2 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2600 rpm | N/A 2200 rpm |
N/A
|
| 22228KEJW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2600 rpm | N/A 2200 rpm |
N/A
|
| 22228KEJW33C4 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2600 rpm | N/A 2200 rpm |
N/A
|
| 22230EJW33 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.874 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 22230EJW33C2 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.874 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 22230EJW33C3 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.874 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|