All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 351 - 375 of 1000 « 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22226KEJW33C3 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
1/12 2400 rpm 2900 rpm CAD Icon (for items table)
22226KEJW33C4 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
1/12 2400 rpm 2900 rpm CAD Icon (for items table)
22226KEJW841C3 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
1/12 2400 rpm 2900 rpm CAD Icon (for items table)
22228EJW33 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
N/A 2200 rpm 2600 rpm CAD Icon (for items table)
22228EJW33C2 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
N/A 2200 rpm 2600 rpm CAD Icon (for items table)
22228EJW33C3 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
N/A 2200 rpm 2600 rpm CAD Icon (for items table)
22228EJW33C3SLA 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
N/A 2200 rpm 2600 rpm CAD Icon (for items table)
22228EJW33C4 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
N/A 2200 rpm 2600 rpm CAD Icon (for items table)
22228EJW33VSL609 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
N/A N/A N/A CAD Icon (for items table)
22228KEJW33 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
1/12 2200 rpm 2600 rpm CAD Icon (for items table)
22228KEJW33C2 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
1/12 2200 rpm 2600 rpm CAD Icon (for items table)
22228KEJW33C3 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
1/12 2200 rpm 2600 rpm CAD Icon (for items table)
22228KEJW33C4 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
1/12 2200 rpm 2600 rpm CAD Icon (for items table)
22230EJW33 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
N/A 2000 rpm 2400 rpm CAD Icon (for items table)
22230EJW33C2 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
N/A 2000 rpm 2400 rpm CAD Icon (for items table)
22230EJW33C3 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
N/A 2000 rpm 2400 rpm CAD Icon (for items table)
22230EJW33C3SLA 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
N/A 2000 rpm 2400 rpm CAD Icon (for items table)
22230EJW33C4 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
N/A 2000 rpm 2400 rpm CAD Icon (for items table)
22230EJW33VSL609 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
N/A N/A N/A CAD Icon (for items table)
22230KEJW33 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1/12 2000 rpm 2400 rpm CAD Icon (for items table)
22230KEJW33C3 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1/12 2000 rpm 2400 rpm CAD Icon (for items table)
22230KEJW33C4 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1/12 2000 rpm 2400 rpm CAD Icon (for items table)
22230KEJW33W40IC4 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1/12 2000 rpm 2400 rpm CAD Icon (for items table)
22232EJW33 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
N/A 1900 rpm 2200 rpm CAD Icon (for items table)
22232EJW33C2 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
N/A 1900 rpm 2200 rpm CAD Icon (for items table)
  Results 351 - 375 of 1000 « 11 12 13 14 15 »