All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 376 - 400 of 1000 « 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22232EJW33C3 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
N/A 1900 rpm 2200 rpm CAD Icon (for items table)
22232EJW33C3SLA 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
N/A 1900 rpm 2200 rpm CAD Icon (for items table)
22232EJW33C4 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
N/A 1900 rpm 2200 rpm CAD Icon (for items table)
22232KEJW33 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
1/12 1900 rpm 2200 rpm CAD Icon (for items table)
22232KEJW33C3 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
1/12 1900 rpm 2200 rpm CAD Icon (for items table)
22232KEJW33C4 160 mm 290 mm
11.4173
in
80 mm
3.1496
in
1/12 1900 rpm 2200 rpm CAD Icon (for items table)
22234EJW33 170 mm 310 mm
12.2047
in
86 mm
3.3858
in
N/A 1700 rpm 2000 rpm CAD Icon (for items table)
22234EJW33C2 170 mm 310 mm
12.2047
in
86 mm
3.3858
in
N/A 1700 rpm 2000 rpm CAD Icon (for items table)
22234EJW33C3 170 mm 310 mm
12.2047
in
86 mm
3.3858
in
N/A 1700 rpm 2000 rpm CAD Icon (for items table)
22234EJW33C3SLA 170 mm 310 mm
12.2047
in
86 mm
3.3858
in
N/A 1700 rpm 2000 rpm CAD Icon (for items table)
22234EJW33C4 170 mm 310 mm
12.2047
in
86 mm
3.3858
in
N/A 1700 rpm 2000 rpm CAD Icon (for items table)
22234KEJW33 170 mm 310 mm
12.2047
in
86 mm
3.3858
in
1/12 1700 rpm 2000 rpm CAD Icon (for items table)
22234KEJW33C3 170 mm 310 mm
12.2047
in
86 mm
3.3858
in
1/12 1700 rpm 2000 rpm CAD Icon (for items table)
22234KEJW33C4 170 mm 310 mm
12.2047
in
86 mm
3.3858
in
1/12 1700 rpm 2000 rpm CAD Icon (for items table)
22234KEJW33W40IC4 170 mm 310 mm
12.2047
in
86 mm
3.3858
in
1/12 1700 rpm 2000 rpm CAD Icon (for items table)
22236EJW33 180 mm 320 mm
12.5984
in
86 mm
3.3858
in
N/A 1600 rpm 1900 rpm CAD Icon (for items table)
22236EJW33C2 180 mm 320 mm
12.5984
in
86 mm
3.3858
in
N/A 1600 rpm 1900 rpm CAD Icon (for items table)
22236EJW33C3 180 mm 320 mm
12.5984
in
86 mm
3.3858
in
N/A 1600 rpm 1900 rpm CAD Icon (for items table)
22236EJW33C4 180 mm 320 mm
12.5984
in
86 mm
3.3858
in
N/A 1600 rpm 1900 rpm CAD Icon (for items table)
22236KEJW33 180 mm 320 mm
12.5984
in
86 mm
3.3858
in
1/12 1600 rpm 1900 rpm CAD Icon (for items table)
22236KEJW33C3 180 mm 320 mm
12.5984
in
86 mm
3.3858
in
1/12 1600 rpm 1900 rpm CAD Icon (for items table)
22236KEJW40IW534C4 180 mm 320 mm
12.5984
in
86 mm
3.3858
in
1/12 1600 rpm 1900 rpm CAD Icon (for items table)
22238EJW33 190 mm 340 mm
13.3858
in
92 mm
3.622
in
N/A 1500 rpm 1800 rpm CAD Icon (for items table)
22238EJW33C2 190 mm 340 mm
13.3858
in
92 mm
3.622
in
N/A 1500 rpm 1800 rpm CAD Icon (for items table)
22238EJW33C3 190 mm 340 mm
13.3858
in
92 mm
3.622
in
N/A 1500 rpm 1800 rpm CAD Icon (for items table)
  Results 376 - 400 of 1000 « 16 17 18 19 20 »