All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 401 - 425 of 1000 « 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22238EJW33C4 190 mm 340 mm
13.3858
in
92 mm
3.622
in
N/A 1500 rpm 1800 rpm CAD Icon (for items table)
22238KEJW33 190 mm 340 mm
13.3858
in
92 mm
3.622
in
1/12 1500 rpm 1800 rpm CAD Icon (for items table)
22238KEJW33C2 190 mm 340 mm
13.3858
in
92 mm
3.622
in
1/12 1500 rpm 1800 rpm CAD Icon (for items table)
22238KEJW33C3 190 mm 340 mm
13.3858
in
92 mm
3.622
in
1/12 1500 rpm 1800 rpm CAD Icon (for items table)
22238KEJW33C4 190 mm 340 mm
13.3858
in
92 mm
3.622
in
1/12 1500 rpm 1800 rpm CAD Icon (for items table)
22238KEJW33W40IC4 190 mm 340 mm
13.3858
in
92 mm
3.622
in
1/12 1500 rpm 1800 rpm CAD Icon (for items table)
22240EJW33 200 mm 360 mm
14.1732
in
98 mm
3.8583
in
N/A 1500 rpm 1700 rpm CAD Icon (for items table)
22240EJW33C2 200 mm 360 mm
14.1732
in
98 mm
3.8583
in
N/A 1500 rpm 1700 rpm CAD Icon (for items table)
22240EJW33C3 200 mm 360 mm
14.1732
in
98 mm
3.8583
in
N/A 1500 rpm 1700 rpm CAD Icon (for items table)
22240EJW33C4 200 mm 360 mm
14.1732
in
98 mm
3.8583
in
N/A 1500 rpm 1700 rpm CAD Icon (for items table)
22240KEJW33 200 mm 360 mm
14.1732
in
98 mm
3.8583
in
1/12 1500 rpm 1700 rpm CAD Icon (for items table)
22240KEJW33C2 200 mm 360 mm
14.1732
in
98 mm
3.8583
in
1/12 1500 rpm 1700 rpm CAD Icon (for items table)
22240KEJW33C3 200 mm 360 mm
14.1732
in
98 mm
3.8583
in
1/12 1500 rpm 1700 rpm CAD Icon (for items table)
22240KEJW33C4 200 mm 360 mm
14.1732
in
98 mm
3.8583
in
1/12 1500 rpm 1700 rpm CAD Icon (for items table)
22244EJW29W33C3 220 mm 400 mm
15.748
in
108 mm
4.2520
in
N/A 1300 rpm 1500 rpm CAD Icon (for items table)
22244EJW33 220 mm 400 mm
15.748
in
108 mm
4.2520
in
N/A 1300 rpm 1500 rpm CAD Icon (for items table)
22244EJW33C2 220 mm 400 mm
15.748
in
108 mm
4.2520
in
N/A 1300 rpm 1500 rpm CAD Icon (for items table)
22244EJW33C3 220 mm 400 mm
15.748
in
108 mm
4.2520
in
N/A 1300 rpm 1500 rpm CAD Icon (for items table)
22244EJW33C4 220 mm 400 mm
15.748
in
108 mm
4.2520
in
N/A 1300 rpm 1500 rpm CAD Icon (for items table)
22244KEJW507C08 220 mm 400 mm
15.748
in
108 mm
4.2520
in
1/12 1300 rpm 1500 rpm CAD Icon (for items table)
22244KEJW507C08C2 220 mm 400 mm
15.748
in
108 mm
4.2520
in
1/12 1300 rpm 1500 rpm CAD Icon (for items table)
22244KEJW507C08C3 220 mm 400 mm
15.748
in
108 mm
4.2520
in
1/12 1300 rpm 1500 rpm CAD Icon (for items table)
22244KEJW507C08C4 220 mm 400 mm
15.748
in
108 mm
4.2520
in
1/12 1300 rpm 1500 rpm CAD Icon (for items table)
22248EJW29W33W45AC3 240 mm 440 mm
17.323
in
120 mm
4.724
in
N/A 1100 rpm 1300 rpm CAD Icon (for items table)
22248EJW33W45A 240 mm 440 mm
17.323
in
120 mm
4.724
in
N/A 1100 rpm 1300 rpm CAD Icon (for items table)
  Results 401 - 425 of 1000 « 16 17 18 19 20 »