Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
401 - 425 of 1481 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1300 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
401 - 425 of 1481 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »