All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 426 - 450 of 1000
«
16
17
18
19
20
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
22248EJW33W45AC2
240
mm
440
mm
17.323
in
120
mm
4.724
in
N/A
1100
rpm
1300
rpm
22248EJW33W45AC3
240
mm
440
mm
17.323
in
120
mm
4.724
in
N/A
1100
rpm
1300
rpm
22248EJW33W45AC4
240
mm
440
mm
17.323
in
120
mm
4.724
in
N/A
1100
rpm
1300
rpm
22248KEJW33W45A
240
mm
440
mm
17.323
in
120
mm
4.724
in
1/12
1100
rpm
1300
rpm
22248KEJW33W45AC2
240
mm
440
mm
17.323
in
120
mm
4.724
in
1/12
1100
rpm
1300
rpm
22248KEJW33W45AC3
240
mm
440
mm
17.323
in
120
mm
4.724
in
1/12
1100
rpm
1300
rpm
22248KEJW33W45AC4
240
mm
440
mm
17.323
in
120
mm
4.724
in
1/12
1100
rpm
1300
rpm
22308EJW33
40
mm
90
mm
3.5433
in
33
mm
1.2992
in
N/A
5600
rpm
6700
rpm
22308EJW33C2
40
mm
90
mm
3.5433
in
33
mm
1.2992
in
N/A
5600
rpm
6700
rpm
22308EJW33C3
40
mm
90
mm
3.5433
in
33
mm
1.2992
in
N/A
5600
rpm
6700
rpm
22308EJW33C3VSL609
40
mm
90
mm
3.5433
in
33
mm
1.2992
in
N/A
N/A
N/A
22308EJW33C4
40
mm
90
mm
3.5433
in
33
mm
1.2992
in
N/A
5600
rpm
6700
rpm
22308EJW33VSL609
40
mm
90
mm
3.5433
in
33
mm
1.2992
in
N/A
N/A
N/A
22308EJW33W800C4
40
mm
89.993
mm
3.543
in
33
mm
1.2992
in
N/A
5600
rpm
6700
rpm
22308EJW841
40
mm
90
mm
3.5433
in
33
mm
1.2992
in
N/A
5600
rpm
6700
rpm
22308KEJW33
40
mm
90
mm
3.5433
in
33
mm
1.2992
in
1/12
5600
rpm
6700
rpm
22308KEJW33C3
40
mm
90
mm
3.5433
in
33
mm
1.2992
in
1/12
5600
rpm
6700
rpm
22309EJC4
45
mm
100
mm
3.9370
in
36
mm
1.4173
in
N/A
5100
rpm
6100
rpm
22309EJW33
45
mm
100
mm
3.9370
in
36
mm
1.4173
in
N/A
5100
rpm
6100
rpm
22309EJW33C2
45
mm
100
mm
3.9370
in
36
mm
1.4173
in
N/A
5100
rpm
6100
rpm
22309EJW33C3
45
mm
100
mm
3.9370
in
36
mm
1.4173
in
N/A
5100
rpm
6100
rpm
22309EJW33C3VSL609
45
mm
100
mm
3.9370
in
36
mm
1.4173
in
N/A
N/A
N/A
22309EJW33C4
45
mm
100
mm
3.9370
in
36
mm
1.4173
in
N/A
5100
rpm
6100
rpm
22309EJW33VSL609
45
mm
100
mm
3.9370
in
36
mm
1.4173
in
N/A
N/A
N/A
22309EJW33W21F
45
mm
100
mm
3.9370
in
36
mm
1.4173
in
N/A
5100
rpm
6100
rpm
Results 426 - 450 of 1000
«
16
17
18
19
20
»