Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
426 - 450 of 1481 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 5700 rpm N/A 6800 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 5700 rpm N/A 6800 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 5700 rpm N/A 6800 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 5700 rpm N/A 6800 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 5700 rpm N/A 6800 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 5700 rpm N/A 6800 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 89.993 mm3.543 in N/A 33 mm1.2992 in N/A 5700 rpm N/A 6800 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 5700 rpm N/A 6800 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 5700 rpm N/A 6800 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 5700 rpm N/A 6800 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 5200 rpm N/A 6200 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 5200 rpm N/A 6200 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 5200 rpm N/A 6200 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 5200 rpm N/A 6200 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 5200 rpm N/A 6200 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 5200 rpm N/A 6200 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 5200 rpm N/A 6200 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 5200 rpm N/A 6200 rpm N/A CAD Add To Cart
Request Quote
426 - 450 of 1481 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »