All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 451 - 475 of 1000
«
16
17
18
19
20
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
22309EJW33W21FC3
45
mm
100
mm
3.9370
in
36
mm
1.4173
in
N/A
5100
rpm
6100
rpm
22309EJW33W800C4
45
mm
99.993
mm
3.9367
in
36
mm
1.4173
in
N/A
5100
rpm
6100
rpm
22309KEJW33
45
mm
100
mm
3.9370
in
36
mm
1.4173
in
1/12
5100
rpm
6100
rpm
22309KEJW33C3
45
mm
100
mm
3.9370
in
36
mm
1.4173
in
1/12
5100
rpm
6100
rpm
22310EJW33
50
mm
110
mm
4.3307
in
40
mm
1.5748
in
N/A
4600
rpm
5500
rpm
22310EJW33C2
50
mm
110
mm
4.3307
in
40
mm
1.5748
in
N/A
4600
rpm
5500
rpm
22310EJW33C3
50
mm
110
mm
4.3307
in
40
mm
1.5748
in
N/A
4600
rpm
5500
rpm
22310EJW33C3VSL609
50
mm
110
mm
4.3307
in
40
mm
1.5748
in
N/A
N/A
N/A
22310EJW33C4
50
mm
110
mm
4.3307
in
40
mm
1.5748
in
N/A
4600
rpm
5500
rpm
22310EJW33VSL609
50
mm
110
mm
4.3307
in
40
mm
1.5748
in
N/A
N/A
N/A
22310EJW33W800C4
50
mm
109.993
mm
4.3304
in
40
mm
1.5748
in
N/A
4600
rpm
5500
rpm
22310KEJW33
50
mm
110
mm
4.3307
in
40
mm
1.5748
in
1/12
4600
rpm
5500
rpm
22310KEJW33C3
50
mm
110
mm
4.3307
in
40
mm
1.5748
in
1/12
4600
rpm
5500
rpm
22310KEJW33C4
50
mm
110
mm
4.3307
in
40
mm
1.5748
in
1/12
4600
rpm
5500
rpm
22311EJC4
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
N/A
4300
rpm
5100
rpm
22311EJW33
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
N/A
4300
rpm
5100
rpm
22311EJW33C2
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
N/A
4300
rpm
5100
rpm
22311EJW33C3
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
N/A
4300
rpm
5100
rpm
22311EJW33C3VSL609
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
N/A
N/A
N/A
22311EJW33C4
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
N/A
4300
rpm
5100
rpm
22311EJW33VSL609
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
N/A
N/A
N/A
22311EJW33W21A
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
N/A
4300
rpm
5100
rpm
22311KEJW33
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
1/12
4300
rpm
5100
rpm
22311KEJW33C3
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
1/12
4300
rpm
5100
rpm
22311KEJW33C4
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
1/12
4300
rpm
5100
rpm
Results 451 - 475 of 1000
«
16
17
18
19
20
»