All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 1000
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
21308KEJW33
40
mm
90
mm
3.5433
in
23
mm
0.9055
in
1/12
5800
rpm
7100
rpm
21308KEJW33C3
40
mm
90
mm
3.5433
in
23
mm
0.9055
in
1/12
5800
rpm
7100
rpm
21309EJW33
45
mm
100
mm
3.9370
in
25
mm
0.9843
in
N/A
5300
rpm
6500
rpm
21309EJW33C2
45
mm
100
mm
3.9370
in
25
mm
0.9843
in
N/A
5300
rpm
6500
rpm
21309EJW33C3
45
mm
100
mm
3.9370
in
25
mm
0.9843
in
N/A
5300
rpm
6500
rpm
21309EJW33C4
45
mm
100
mm
3.9370
in
25
mm
0.9843
in
N/A
5300
rpm
6500
rpm
21309EJW33VSL609
45
mm
100
mm
3.9370
in
25
mm
0.9843
in
N/A
N/A
N/A
21309KEJW33
45
mm
100
mm
3.9370
in
25
mm
0.9843
in
1/12
5300
rpm
6500
rpm
21309KEJW33C3
45
mm
100
mm
3.9370
in
25
mm
0.9843
in
1/12
5300
rpm
6500
rpm
21310EJW33
50
mm
110
mm
4.3307
in
27
mm
1.0630
in
N/A
4900
rpm
5900
rpm
21310EJW33C2
50
mm
110
mm
4.3307
in
27
mm
1.0630
in
N/A
4900
rpm
5900
rpm
21310EJW33C3
50
mm
110
mm
4.3307
in
27
mm
1.0630
in
N/A
4900
rpm
5900
rpm
21310EJW33C4
50
mm
110
mm
4.3307
in
27
mm
1.0630
in
N/A
4900
rpm
5900
rpm
21310EJW33VSL609
50
mm
110
mm
4.3307
in
27
mm
1.0630
in
N/A
N/A
N/A
21310KEJW33
50
mm
110
mm
4.3307
in
27
mm
1.0630
in
1/12
4900
rpm
5900
rpm
21310KEJW33C3
50
mm
110
mm
4.3307
in
27
mm
1.0630
in
1/12
4900
rpm
5900
rpm
21311EJW33
55
mm
120
mm
4.7244
in
29
mm
1.1417
in
N/A
4500
rpm
5500
rpm
21311EJW33C2
55
mm
120
mm
4.7244
in
29
mm
1.1417
in
N/A
4500
rpm
5500
rpm
21311EJW33C3
55
mm
120
mm
4.7244
in
29
mm
1.1417
in
N/A
4500
rpm
5500
rpm
21311EJW33C4
55
mm
120
mm
4.7244
in
29
mm
1.1417
in
N/A
4500
rpm
5500
rpm
21311EJW33VSL609
55
mm
120
mm
4.7244
in
29
mm
1.1417
in
N/A
N/A
N/A
21311KEJW33
55
mm
120
mm
4.7244
in
29
mm
1.1417
in
1/12
4500
rpm
5500
rpm
21311KEJW33C3
55
mm
120
mm
4.7244
in
29
mm
1.1417
in
1/12
4500
rpm
5500
rpm
21312EJW33
60
mm
130
mm
5.1181
in
31
mm
1.2205
in
N/A
4200
rpm
5100
rpm
21312EJW33C2
60
mm
130
mm
5.1181
in
31
mm
1.2205
in
N/A
4200
rpm
5100
rpm
Results 26 - 50 of 1000
1
2
3
4
5
»