Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
26 - 50 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 3500 rpm N/A 4200 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 3500 rpm N/A 4200 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3200 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3200 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3200 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3200 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3200 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3200 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3200 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A N/A N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2500 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2500 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
26 - 50 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »