All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 476 - 500 of 1000 « 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22311KEJW33W800C4 55 mm 119.993 mm
4.7241
in
43 mm
1.6929
in
1/12 4300 rpm 5100 rpm CAD Icon (for items table)
22312EJW33 60 mm 130 mm
5.1181
in
46 mm
1.8110
in
N/A 4000 rpm 4700 rpm CAD Icon (for items table)
22312EJW33C2 60 mm 130 mm
5.1181
in
46 mm
1.8110
in
N/A 4000 rpm 4700 rpm CAD Icon (for items table)
22312EJW33C3 60 mm 130 mm
5.1181
in
46 mm
1.8110
in
N/A 4000 rpm 4700 rpm CAD Icon (for items table)
22312EJW33C3VSL609 60 mm 130 mm
5.1181
in
46 mm
1.8110
in
N/A N/A N/A CAD Icon (for items table)
22312EJW33C4 60 mm 130 mm
5.1181
in
46 mm
1.8110
in
N/A 4000 rpm 4700 rpm CAD Icon (for items table)
22312EJW33VSL609 60 mm 130 mm
5.1181
in
46 mm
1.8110
in
N/A N/A N/A CAD Icon (for items table)
22312EJW33W800C4 60 mm 129.993 mm
5.1178
in
46 mm
1.8110
in
N/A 4000 rpm 4700 rpm CAD Icon (for items table)
22312KEJW33 60 mm 130 mm
5.1181
in
46 mm
1.8110
in
1/12 4000 rpm 4700 rpm CAD Icon (for items table)
22312KEJW33C3 60 mm 130 mm
5.1181
in
46 mm
1.8110
in
1/12 4000 rpm 4700 rpm CAD Icon (for items table)
22313EJW33 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
N/A 3800 rpm 4400 rpm CAD Icon (for items table)
22313EJW33C2 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
N/A 3800 rpm 4400 rpm CAD Icon (for items table)
22313EJW33C3 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
N/A 3800 rpm 4400 rpm CAD Icon (for items table)
22313EJW33C3SLA 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
N/A 3800 rpm 4400 rpm CAD Icon (for items table)
22313EJW33C3VSL609 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
N/A N/A N/A CAD Icon (for items table)
22313EJW33C4 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
N/A 3800 rpm 4400 rpm CAD Icon (for items table)
22313EJW33VSL609 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
N/A N/A N/A CAD Icon (for items table)
22313EJW841 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
N/A 3800 rpm 4400 rpm CAD Icon (for items table)
22313EJW841C4 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
N/A 3800 rpm 4400 rpm CAD Icon (for items table)
22313KEJW33 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
1/12 3800 rpm 4400 rpm CAD Icon (for items table)
22313KEJW33C2 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
1/12 3800 rpm 4400 rpm CAD Icon (for items table)
22313KEJW33C3 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
1/12 3800 rpm 4400 rpm CAD Icon (for items table)
22314EJW33 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
N/A 3600 rpm 4200 rpm CAD Icon (for items table)
22314EJW33C2 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
N/A 3600 rpm 4200 rpm CAD Icon (for items table)
22314EJW33C3 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
N/A 3600 rpm 4200 rpm CAD Icon (for items table)
  Results 476 - 500 of 1000 « 16 17 18 19 20 »