Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
501 - 525 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22313EJW33C4 N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313EJW33VSL609 N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313EJW841 N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313EJW841C4 N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313KEJW33 N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313KEJW33C2 N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313KEJW33C3 N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22314EJW33 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22314EJW33C2 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22314EJW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22314EJW33C3VSL609 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22314EJW33C4 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22314EJW33VSL609 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22314EJW33W800C4 N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22314KEJW33 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22314KEJW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22315EJW33 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW33C2 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW33C3 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW33C3SLA N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW33C3VSL609 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW33C4 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW33VSL609 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW33W800C4 N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW841 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
501 - 525 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »