All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 501 - 525 of 1000 « 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22314EJW33C3VSL609 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
N/A N/A N/A CAD Icon (for items table)
22314EJW33C4 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
N/A 3600 rpm 4200 rpm CAD Icon (for items table)
22314EJW33VSL609 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
N/A N/A N/A CAD Icon (for items table)
22314EJW33W800C4 70 mm 149.993 mm
5.9052
in
51 mm
2.0079
in
N/A 3600 rpm 4200 rpm CAD Icon (for items table)
22314KEJW33 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
1/12 3600 rpm 4200 rpm CAD Icon (for items table)
22314KEJW33C3 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
1/12 3600 rpm 4200 rpm CAD Icon (for items table)
22315EJW33 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A 3400 rpm 4000 rpm CAD Icon (for items table)
22315EJW33C2 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A 3400 rpm 4000 rpm CAD Icon (for items table)
22315EJW33C3 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A 3400 rpm 4000 rpm CAD Icon (for items table)
22315EJW33C3SLA 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A 3400 rpm 4000 rpm CAD Icon (for items table)
22315EJW33C3VSL609 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A N/A N/A CAD Icon (for items table)
22315EJW33C4 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A 3400 rpm 4000 rpm CAD Icon (for items table)
22315EJW33VSL609 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A N/A N/A CAD Icon (for items table)
22315EJW33W800C4 75 mm 159.993 mm
6.2989
in
55 mm
2.1654
in
N/A 3400 rpm 4000 rpm CAD Icon (for items table)
22315EJW841 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
N/A 3400 rpm 4000 rpm CAD Icon (for items table)
22315KEJW33 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
1/12 3400 rpm 4000 rpm CAD Icon (for items table)
22315KEJW33C3 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
1/12 3400 rpm 4000 rpm CAD Icon (for items table)
22315KEJW841 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
1/12 3400 rpm 4000 rpm CAD Icon (for items table)
22316EJW33 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
N/A 3200 rpm 3700 rpm CAD Icon (for items table)
22316EJW33C2 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
N/A 3200 rpm 3700 rpm CAD Icon (for items table)
22316EJW33C3 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
N/A 3200 rpm 3700 rpm CAD Icon (for items table)
22316EJW33C4 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
N/A 3200 rpm 3700 rpm CAD Icon (for items table)
22316EJW33VSL609 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
N/A N/A N/A CAD Icon (for items table)
22316EJW33W800C4 80 mm 169.993 mm
6.6926
in
58 mm
2.2835
in
N/A 3200 rpm 3700 rpm CAD Icon (for items table)
22316KEJW33 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
1/12 3200 rpm 3700 rpm CAD Icon (for items table)
  Results 501 - 525 of 1000 « 21 22 23 24 25 »