All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 526 - 550 of 1000 « 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22316KEJW33C3 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
1/12 3200 rpm 3700 rpm CAD Icon (for items table)
22316KEJW33C4 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
1/12 3200 rpm 3700 rpm CAD Icon (for items table)
22317EJW33 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
N/A 3000 rpm 3500 rpm CAD Icon (for items table)
22317EJW33C2 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
N/A 3000 rpm 3500 rpm CAD Icon (for items table)
22317EJW33C3 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
N/A 3000 rpm 3500 rpm CAD Icon (for items table)
22317EJW33C4 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
N/A 3000 rpm 3500 rpm CAD Icon (for items table)
22317EJW33VSL609 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
N/A N/A N/A CAD Icon (for items table)
22317EJW33W21A 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
N/A 3000 rpm 3500 rpm CAD Icon (for items table)
22317EJW33W800C4 85 mm 179.993 mm
7.0863
in
60 mm
2.3622
in
N/A 3000 rpm 3500 rpm CAD Icon (for items table)
22317KEJW33 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
1/12 3000 rpm 3500 rpm CAD Icon (for items table)
22317KEJW33C3 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
1/12 3000 rpm 3500 rpm CAD Icon (for items table)
22318EJW33 90 mm 190 mm
7.4803
in
64 mm
2.5197
in
N/A 2900 rpm 3400 rpm CAD Icon (for items table)
22318EJW33C2 90 mm 190 mm
7.4803
in
64 mm
2.5197
in
N/A 2900 rpm 3400 rpm CAD Icon (for items table)
22318EJW33C3 90 mm 190 mm
7.4803
in
64 mm
2.5197
in
N/A 2900 rpm 3400 rpm CAD Icon (for items table)
22318EJW33C3SLA 90 mm 190 mm
7.4803
in
64 mm
2.5197
in
N/A 2900 rpm 3400 rpm CAD Icon (for items table)
22318EJW33C4 90 mm 190 mm
7.4803
in
64 mm
2.5197
in
N/A 2900 rpm 3400 rpm CAD Icon (for items table)
22318EJW33VSL609 90 mm 190 mm
7.4803
in
64 mm
2.5197
in
N/A N/A N/A CAD Icon (for items table)
22318EJW33W800C4 90 mm 189.993 mm
7.480
in
64 mm
2.5197
in
N/A 2900 rpm 3400 rpm CAD Icon (for items table)
22318KEJW33 90 mm 190 mm
7.4803
in
64 mm
2.5197
in
1/12 2900 rpm 3400 rpm CAD Icon (for items table)
22318KEJW33C3 90 mm 190 mm
7.4803
in
64 mm
2.5197
in
1/12 2900 rpm 3400 rpm CAD Icon (for items table)
22319EJW33 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
N/A 2600 rpm 3000 rpm CAD Icon (for items table)
22319EJW33C2 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
N/A 2600 rpm 3000 rpm CAD Icon (for items table)
22319EJW33C3 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
N/A 2600 rpm 3000 rpm CAD Icon (for items table)
22319EJW33C4 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
N/A 2600 rpm 3000 rpm CAD Icon (for items table)
22319EJW33VSL609 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
N/A N/A N/A CAD Icon (for items table)
  Results 526 - 550 of 1000 « 21 22 23 24 25 »