Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
526 - 550 of 1481 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 189.993 mm7.480 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD Add To Cart
Request Quote
526 - 550 of 1481 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »