All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 576 - 600 of 1000 « 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22324EJW33C2 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
N/A 1900 rpm 2200 rpm CAD Icon (for items table)
22324EJW33C3 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
N/A 1900 rpm 2200 rpm CAD Icon (for items table)
22324EJW33C3SLA 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
N/A 1900 rpm 2200 rpm CAD Icon (for items table)
22324EJW33C4 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
N/A 1900 rpm 2200 rpm CAD Icon (for items table)
22324EJW33VSL609 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
N/A N/A N/A CAD Icon (for items table)
22324EJW33W800C4 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
N/A 1900 rpm 2200 rpm CAD Icon (for items table)
22324EJW33W89 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
N/A 1900 rpm 2200 rpm CAD Icon (for items table)
22324KEJW33 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
1/12 1900 rpm 2200 rpm CAD Icon (for items table)
22324KEJW33C3 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
1/12 1900 rpm 2200 rpm CAD Icon (for items table)
22326EJW33 130 mm 280 mm
11.0236
in
93 mm
3.6614
in
N/A 1800 rpm 2000 rpm CAD Icon (for items table)
22326EJW33C2 130 mm 280 mm
11.0236
in
93 mm
3.6614
in
N/A 1800 rpm 2000 rpm CAD Icon (for items table)
22326EJW33C3 130 mm 280 mm
11.0236
in
93 mm
3.6614
in
N/A 1800 rpm 2000 rpm CAD Icon (for items table)
22326EJW33C3SLA 130 mm 280 mm
11.0236
in
93 mm
3.6614
in
N/A 1800 rpm 2000 rpm CAD Icon (for items table)
22326EJW33C4 130 mm 280 mm
11.0236
in
93 mm
3.6614
in
N/A 1800 rpm 2000 rpm CAD Icon (for items table)
22326EJW33W800C4 130 mm 279.993 mm
11.0233
in
93 mm
3.6614
in
N/A 1800 rpm 2000 rpm CAD Icon (for items table)
22326KEJW33 130 mm 279.993 mm
11.0233
in
93 mm
3.6614
in
1/12 1800 rpm 2000 rpm CAD Icon (for items table)
22326KEJW33C3 130 mm 279.993 mm
11.0233
in
93 mm
3.6614
in
1/12 1800 rpm 2000 rpm CAD Icon (for items table)
22328EJW33 140 mm 300 mm
11.811
in
102 mm
4.0157
in
N/A 1600 rpm 1800 rpm CAD Icon (for items table)
22328EJW33C2 140 mm 300 mm
11.811
in
102 mm
4.0157
in
N/A 1600 rpm 1800 rpm CAD Icon (for items table)
22328EJW33C3 140 mm 300 mm
11.811
in
102 mm
4.0157
in
N/A 1600 rpm 1800 rpm CAD Icon (for items table)
22328EJW33C3SLA 140 mm 300 mm
11.811
in
102 mm
4.0157
in
N/A 1600 rpm 1800 rpm CAD Icon (for items table)
22328EJW33C4 140 mm 300 mm
11.811
in
102 mm
4.0157
in
N/A 1600 rpm 1800 rpm CAD Icon (for items table)
22328EJW33VSL609 140 mm 300 mm
11.811
in
102 mm
4.0157
in
N/A N/A N/A CAD Icon (for items table)
22328EJW33W800C4 140 mm 299.989 mm
11.8106
in
102 mm
4.0157
in
N/A 1600 rpm 1800 rpm CAD Icon (for items table)
22328KEJW33 140 mm 300 mm
11.811
in
102 mm
4.0157
in
1/12 1600 rpm 1800 rpm CAD Icon (for items table)
  Results 576 - 600 of 1000 « 21 22 23 24 25 »