Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 22326EJW33W800C4 | N/A 130 mm | N/A 279.993 mm11.0233 in | N/A 93 mm3.6614 in | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326KEJW33 | N/A 130 mm | N/A 279.993 mm11.0233 in | N/A 93 mm3.6614 in | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326KEJW33C2 | N/A 130 mm | N/A 279.993 mm11.0233 in | N/A 93 mm3.6614 in | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326KEJW33C3 | N/A 130 mm | N/A 279.993 mm11.0233 in | N/A 93 mm3.6614 in | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326KEJW33C4 | N/A 130 mm | N/A 279.993 mm11.0233 in | N/A 93 mm3.6614 in | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22328EJW33 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328EJW33C2 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328EJW33C3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328EJW33C3SLA | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328EJW33C4 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328EJW33VSL609 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328EJW33W800C4 | N/A 140 mm | N/A 299.989 mm11.8106 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328KEJW33 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328KEJW33C2 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328KEJW33C3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22330EJW33 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33C2 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33C3 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33C3SLA | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33C3VSL609 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33C4 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33VSL609 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33W28C3 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33W800C4 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 108 mm4.2520 in | N/A 1600 rpm | N/A 1500 rpm |
N/A
|
| 22330KEJW33 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|