All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 601 - 625 of 1000
«
21
22
23
24
25
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
22328KEJW33C2
140
mm
300
mm
11.811
in
102
mm
4.0157
in
1/12
1600
rpm
1800
rpm
22328KEJW33C3
140
mm
300
mm
11.811
in
102
mm
4.0157
in
1/12
1600
rpm
1800
rpm
22330EJW33
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
N/A
1500
rpm
1600
rpm
22330EJW33C2
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
N/A
1500
rpm
1600
rpm
22330EJW33C3
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
N/A
1500
rpm
1600
rpm
22330EJW33C3SLA
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
N/A
1500
rpm
1600
rpm
22330EJW33C3VSL609
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
N/A
N/A
N/A
22330EJW33C4
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
N/A
1500
rpm
1600
rpm
22330EJW33VSL609
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
N/A
N/A
N/A
22330EJW33W28C3
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
N/A
1500
rpm
1600
rpm
22330EJW33W800C4
150
mm
319.993
mm
12.5981
in
108
mm
4.2520
in
N/A
1500
rpm
1600
rpm
22330KEJW33
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
1/12
1500
rpm
1600
rpm
22330KEJW33C3
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
1/12
1500
rpm
1600
rpm
22332EJW33
160
mm
340
mm
13.3858
in
114
mm
4.4882
in
N/A
1300
rpm
1500
rpm
22332EJW33C2
160
mm
340
mm
13.3858
in
114
mm
4.4882
in
N/A
1300
rpm
1500
rpm
22332EJW33C3
160
mm
340
mm
13.3858
in
114
mm
4.4882
in
N/A
1300
rpm
1500
rpm
22332EJW33C4
160
mm
340
mm
13.3858
in
114
mm
4.4882
in
N/A
1300
rpm
1500
rpm
22332EJW33W800C4
160
mm
339.993
mm
13.3856
in
114
mm
4.4882
in
N/A
1300
rpm
1500
rpm
22332KEJW33
160
mm
340
mm
13.3858
in
114
mm
4.4882
in
1/12
1300
rpm
1500
rpm
22332KEJW33C2
160
mm
340
mm
13.3858
in
114
mm
4.4882
in
1/12
1300
rpm
1500
rpm
22332KEJW33C3
160
mm
340
mm
13.3858
in
114
mm
4.4882
in
1/12
1300
rpm
1500
rpm
22334EJW33
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
N/A
1200
rpm
1400
rpm
22334EJW33C2
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
N/A
1200
rpm
1400
rpm
22334EJW33C3
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
N/A
1200
rpm
1400
rpm
22334EJW33C4
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
N/A
1200
rpm
1400
rpm
Results 601 - 625 of 1000
«
21
22
23
24
25
»