Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
601 - 625 of 1481 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1600 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1600 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 319.993 mm12.5981 in N/A 108 mm4.2520 in N/A 1500 rpm N/A 1600 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 339.993 mm13.3856 in N/A 114 mm4.4882 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1300 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1300 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1300 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1300 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
601 - 625 of 1481 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »