All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 651 - 675 of 1000 « 26 27 28 29 30 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22340EJW33W45AW800C4 200 mm 419.993 mm
16.5352
in
138 mm
5.4331
in
N/A 1000 rpm 1200 rpm CAD Icon (for items table)
22340KEJW33W45A 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
1/12 1000 rpm 1200 rpm CAD Icon (for items table)
22340KEJW33W45AC2 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
1/12 1000 rpm 1200 rpm CAD Icon (for items table)
22340KEJW33W45AC3 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
1/12 1000 rpm 1200 rpm CAD Icon (for items table)
22340KEJW33W45AC4 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
1/12 1000 rpm 1200 rpm CAD Icon (for items table)
22344EJW33W45A 220 mm 460 mm
18.1100
in
145 mm
5.7090
in
N/A 940 rpm 1100 rpm CAD Icon (for items table)
22344EJW33W45AC3 220 mm 460 mm
18.1100
in
145 mm
5.7090
in
N/A 940 rpm 1100 rpm CAD Icon (for items table)
22344EJW33W45AC6 220 mm 460 mm
18.1100
in
145 mm
5.7090
in
N/A 940 rpm 1100 rpm CAD Icon (for items table)
22344EJW33W45AW800C4 220 mm 459.988 mm
18.1098
in
145 mm
5.7090
in
N/A 940 rpm 1100 rpm CAD Icon (for items table)
22344KEJW33W45A 220 mm 460 mm
18.1100
in
145 mm
5.7090
in
1/12 940 rpm 1100 rpm CAD Icon (for items table)
22344KEJW33W45AC3 220 mm 460 mm
18.1100
in
145 mm
5.7090
in
1/12 940 rpm 1100 rpm CAD Icon (for items table)
23022EJW33 110 mm 170 mm
6.6929
in
45 mm
1.7717
in
N/A 2900 rpm 3600 rpm CAD Icon (for items table)
23022EJW33C2 110 mm 170 mm
6.6929
in
45 mm
1.7717
in
N/A 2900 rpm 3600 rpm CAD Icon (for items table)
23022EJW33C3 110 mm 170 mm
6.6929
in
45 mm
1.7717
in
N/A 2900 rpm 3600 rpm CAD Icon (for items table)
23022EJW33C4 110 mm 170 mm
6.6929
in
45 mm
1.7717
in
N/A 2900 rpm 3600 rpm CAD Icon (for items table)
23022EJW33VSL609 110 mm 170 mm
6.6929
in
45 mm
1.7717
in
N/A N/A N/A CAD Icon (for items table)
23022EJW841 110 mm 170 mm
6.6929
in
45 mm
1.7717
in
N/A 2900 rpm 3600 rpm CAD Icon (for items table)
23022KEJW33 110 mm 170 mm
6.6929
in
45 mm
1.7717
in
1/12 2900 rpm 3600 rpm CAD Icon (for items table)
23022KEJW33C3 110 mm 170 mm
6.6929
in
45 mm
1.7717
in
1/12 2900 rpm 3600 rpm CAD Icon (for items table)
23024EJW33 120 mm 180 mm
7.0866
in
46 mm
1.8110
in
N/A 2700 rpm 3300 rpm CAD Icon (for items table)
23024EJW33C2 120 mm 180 mm
7.0866
in
46 mm
1.8110
in
N/A 2700 rpm 3300 rpm CAD Icon (for items table)
23024EJW33C3 120 mm 180 mm
7.0866
in
46 mm
1.8110
in
N/A 2700 rpm 3300 rpm CAD Icon (for items table)
23024EJW33C4 120 mm 180 mm
7.0866
in
46 mm
1.8110
in
N/A 2700 rpm 3300 rpm CAD Icon (for items table)
23024EJW33-PROTO 120 mm 180 mm
7.0866
in
46 mm
1.8110
in
N/A 2700 rpm 3300 rpm CAD Icon (for items table)
23024EJW33VSL609 120 mm 180 mm
7.0866
in
46 mm
1.8110
in
N/A N/A N/A CAD Icon (for items table)
  Results 651 - 675 of 1000 « 26 27 28 29 30 »