Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
651 - 675 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 200 mm N/A 419.993 mm16.5352 in N/A 138 mm5.4331 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 459.988 mm18.1098 in N/A 145 mm5.7090 in N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2700 rpm N/A 3300 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
651 - 675 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »