Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23022EJW33 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23022EJW33C2 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23022EJW33C3 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23022EJW33C4 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23022EJW33VSL609 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23022EJW841 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23022KEJW33 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23022KEJW33C3 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23024EJW33 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23024EJW33C2 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23024EJW33C3 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23024EJW33C4 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23024EJW33-PROTO | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3300 rpm | N/A 2700 rpm |
N/A
|
| 23024EJW33VSL609 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23024EJW841C3 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3300 rpm | N/A 2700 rpm |
N/A
|
| 23024KEJW33 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23024KEJW33C3 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23024KEJW33C4 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23024KEJW33C5 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23026EJW33 | N/A 130 mm | N/A 200 mm7.874 in | N/A 52 mm2.0472 in | N/A 3100 rpm | N/A 2600 rpm |
N/A
|
| 23026EJW33C2 | N/A 130 mm | N/A 200 mm7.874 in | N/A 52 mm2.0472 in | N/A 3100 rpm | N/A 2600 rpm |
N/A
|
| 23026EJW33C3 | N/A 130 mm | N/A 200 mm7.874 in | N/A 52 mm2.0472 in | N/A 3100 rpm | N/A 2600 rpm |
N/A
|
| 23026EJW33C4 | N/A 130 mm | N/A 200 mm7.874 in | N/A 52 mm2.0472 in | N/A 3100 rpm | N/A 2600 rpm |
N/A
|
| 23026EJW33VSL609 | N/A 130 mm | N/A 200 mm7.874 in | N/A 52 mm2.0472 in | N/A 0 rpm | N/A |
N/A
|
| 23026EJW841C3 | N/A 130 mm | N/A 200 mm7.874 in | N/A 52 mm2.0472 in | N/A 3100 rpm | N/A 2600 rpm |
N/A
|