All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 676 - 700 of 1000 « 26 27 28 29 30 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23024EJW841C3 120 mm 180 mm
7.0866
in
46 mm
1.8110
in
N/A 2700 rpm 3300 rpm CAD Icon (for items table)
23024KEJW33 120 mm 180 mm
7.0866
in
46 mm
1.8110
in
1/12 2700 rpm 3300 rpm CAD Icon (for items table)
23024KEJW33C3 120 mm 180 mm
7.0866
in
46 mm
1.8110
in
1/12 2700 rpm 3300 rpm CAD Icon (for items table)
23024KEJW33C5 120 mm 180 mm
7.0866
in
46 mm
1.8110
in
1/12 2700 rpm 3300 rpm CAD Icon (for items table)
23026EJW33 130 mm 200 mm
7.8740
in
52 mm
2.0472
in
N/A 2500 rpm 3100 rpm CAD Icon (for items table)
23026EJW33C2 130 mm 200 mm
7.8740
in
52 mm
2.0472
in
N/A 2500 rpm 3100 rpm CAD Icon (for items table)
23026EJW33C3 130 mm 200 mm
7.8740
in
52 mm
2.0472
in
N/A 2500 rpm 3100 rpm CAD Icon (for items table)
23026EJW33C4 130 mm 200 mm
7.8740
in
52 mm
2.0472
in
N/A 2500 rpm 3100 rpm CAD Icon (for items table)
23026EJW33VSL609 130 mm 200 mm
7.8740
in
52 mm
2.0472
in
N/A N/A N/A CAD Icon (for items table)
23026KEJW33 130 mm 200 mm
7.8740
in
52 mm
2.0472
in
1/12 2500 rpm 3100 rpm CAD Icon (for items table)
23026KEJW33C3 130 mm 200 mm
7.8740
in
52 mm
2.0472
in
1/12 2500 rpm 3100 rpm CAD Icon (for items table)
23028EJW33 140 mm 210 mm
8.2677
in
53 mm
2.0866
in
N/A 2300 rpm 2800 rpm CAD Icon (for items table)
23028EJW33C2 140 mm 210 mm
8.2677
in
53 mm
2.0866
in
N/A 2300 rpm 2800 rpm CAD Icon (for items table)
23028EJW33C3 140 mm 210 mm
8.2677
in
53 mm
2.0866
in
N/A 2300 rpm 2800 rpm CAD Icon (for items table)
23028EJW33C4 140 mm 210 mm
8.2677
in
53 mm
2.0866
in
N/A 2300 rpm 2800 rpm CAD Icon (for items table)
23028EJW33C5 140 mm 210 mm
8.2677
in
53 mm
2.0866
in
N/A 2300 rpm 2800 rpm CAD Icon (for items table)
23028EJW33VSL609 140 mm 210 mm
8.2677
in
53 mm
2.0866
in
N/A N/A N/A CAD Icon (for items table)
23028EJW33W89C4 140 mm 210 mm
8.2677
in
53 mm
2.0866
in
N/A 2300 rpm 2800 rpm CAD Icon (for items table)
23028KEJW33 140 mm 210 mm
8.2677
in
53 mm
2.0866
in
1/12 2300 rpm 2800 rpm CAD Icon (for items table)
23028KEJW33C3 140 mm 210 mm
8.2677
in
53 mm
2.0866
in
1/12 2300 rpm 2800 rpm CAD Icon (for items table)
23028KEJW33C4 140 mm 210 mm
8.2677
in
53 mm
2.0866
in
1/12 2300 rpm 2800 rpm CAD Icon (for items table)
23030EJW33 150 mm 225 mm
8.8583
in
56 mm
2.2047
in
N/A 2100 rpm 2600 rpm CAD Icon (for items table)
23030EJW33C2 150 mm 225 mm
8.8583
in
56 mm
2.2047
in
N/A 2100 rpm 2600 rpm CAD Icon (for items table)
23030EJW33C3 150 mm 225 mm
8.8583
in
56 mm
2.2047
in
N/A 2100 rpm 2600 rpm CAD Icon (for items table)
23030EJW33C4 150 mm 225 mm
8.8583
in
56 mm
2.2047
in
N/A 2100 rpm 2600 rpm CAD Icon (for items table)
  Results 676 - 700 of 1000 « 26 27 28 29 30 »