All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 701 - 725 of 1000
«
26
27
28
29
30
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
23030EJW33VSL609
150
mm
225
mm
8.8583
in
56
mm
2.2047
in
N/A
N/A
N/A
23030KEJW33
150
mm
225
mm
8.8583
in
56
mm
2.2047
in
1/12
2100
rpm
2600
rpm
23030KEJW33C3
150
mm
225
mm
8.8583
in
56
mm
2.2047
in
1/12
2100
rpm
2600
rpm
23032EJW33
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
N/A
2000
rpm
2400
rpm
23032EJW33C2
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
N/A
2000
rpm
2400
rpm
23032EJW33C3
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
N/A
2000
rpm
2400
rpm
23032EJW33C4
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
N/A
2000
rpm
2400
rpm
23032KEJW33
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
1/12
2000
rpm
2400
rpm
23032KEJW33C2
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
1/12
2000
rpm
2400
rpm
23032KEJW33C3
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
1/12
2000
rpm
2400
rpm
23032KEJW33C4
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
1/12
2000
rpm
2400
rpm
23034EJW33
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
N/A
1800
rpm
2200
rpm
23034EJW33C2
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
N/A
1800
rpm
2200
rpm
23034EJW33C3
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
N/A
1800
rpm
2200
rpm
23034EJW33C4
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
N/A
1800
rpm
2200
rpm
23034EJW33VSL609
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
N/A
N/A
N/A
23034EJW502
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
N/A
1800
rpm
2200
rpm
23034KEJW33
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
1/12
1800
rpm
2200
rpm
23034KEJW33C2
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
1/12
1800
rpm
2200
rpm
23034KEJW33C3
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
1/12
1800
rpm
2200
rpm
23034KEJW33C4
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
1/12
1800
rpm
2200
rpm
23036EJW33
180
mm
280
mm
11.0236
in
74
mm
2.9134
in
N/A
1700
rpm
2000
rpm
23036EJW33C2
180
mm
280
mm
11.0236
in
74
mm
2.9134
in
N/A
1700
rpm
2000
rpm
23036EJW33C3
180
mm
280
mm
11.0236
in
74
mm
2.9134
in
N/A
1700
rpm
2000
rpm
23036EJW33C4
180
mm
280
mm
11.0236
in
74
mm
2.9134
in
N/A
1700
rpm
2000
rpm
Results 701 - 725 of 1000
«
26
27
28
29
30
»