All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 1000
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
21312EJW33C3
60
mm
130
mm
5.1181
in
31
mm
1.2205
in
N/A
4200
rpm
5100
rpm
21312EJW33C4
60
mm
130
mm
5.1181
in
31
mm
1.2205
in
N/A
4200
rpm
5100
rpm
21312EJW33VSL609
60
mm
130
mm
5.1181
in
31
mm
1.2205
in
N/A
N/A
N/A
21312KEJW33
60
mm
130
mm
5.1181
in
31
mm
1.2205
in
1/12
4200
rpm
5100
rpm
21312KEJW33C3
60
mm
130
mm
5.1181
in
31
mm
1.2205
in
1/12
4200
rpm
5100
rpm
21313EJW33
65
mm
140
mm
5.5118
in
33
mm
1.2992
in
N/A
3900
rpm
4800
rpm
21313EJW33C2
65
mm
140
mm
5.5118
in
33
mm
1.2992
in
N/A
3900
rpm
4800
rpm
21313EJW33C3
65
mm
140
mm
5.5118
in
33
mm
1.2992
in
N/A
3900
rpm
4800
rpm
21313EJW33C3VSL609
65
mm
140
mm
5.5118
in
33
mm
1.2992
in
N/A
N/A
N/A
21313EJW33C4
65
mm
140
mm
5.5118
in
33
mm
1.2992
in
N/A
3900
rpm
4800
rpm
21313EJW33VSL609
65
mm
140
mm
5.5118
in
33
mm
1.2992
in
N/A
N/A
N/A
21313KEJW33
65
mm
140
mm
5.5118
in
33
mm
1.2992
in
1/12
3900
rpm
4800
rpm
21313KEJW33C3
65
mm
140
mm
5.5118
in
33
mm
1.2992
in
1/12
3900
rpm
4800
rpm
21314EJW33
70
mm
150
mm
5.9055
in
35
mm
1.3780
in
N/A
3700
rpm
4500
rpm
21314EJW33C2
70
mm
150
mm
5.9055
in
35
mm
1.3780
in
N/A
3700
rpm
4500
rpm
21314EJW33C3
70
mm
150
mm
5.9055
in
35
mm
1.3780
in
N/A
3700
rpm
4500
rpm
21314EJW33C4
70
mm
150
mm
5.9055
in
35
mm
1.3780
in
N/A
3700
rpm
4500
rpm
21314EJW33VSL609
70
mm
150
mm
5.9055
in
35
mm
1.3780
in
N/A
N/A
N/A
21314KEJW33
70
mm
150
mm
5.9055
in
35
mm
1.3780
in
1/12
3700
rpm
4500
rpm
21314KEJW33C3
70
mm
150
mm
5.9055
in
35
mm
1.3780
in
1/12
3700
rpm
4500
rpm
21315EJW33
75
mm
160
mm
6.2992
in
37
mm
1.4567
in
N/A
3600
rpm
4300
rpm
21315EJW33C2
75
mm
160
mm
6.2992
in
37
mm
1.4567
in
N/A
3600
rpm
4300
rpm
21315EJW33C3
75
mm
160
mm
6.2992
in
37
mm
1.4567
in
N/A
3600
rpm
4300
rpm
21315EJW33C3VSL609
75
mm
160
mm
6.2992
in
37
mm
1.4567
in
N/A
N/A
N/A
21315EJW33C4
75
mm
160
mm
6.2992
in
37
mm
1.4567
in
N/A
3600
rpm
4300
rpm
Results 51 - 75 of 1000
1
2
3
4
5
»