Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23032KEJW33C2 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 23032KEJW33C3 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 23032KEJW33C4 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 23034EJW33 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23034EJW33C2 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23034EJW33C3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23034EJW33C4 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23034EJW33VSL609 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23034EJW502 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23034KEJW33 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23034KEJW33C2 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23034KEJW33C3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23034KEJW33C4 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23036EJ | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 2100 rpm | N/A 1700 rpm |
N/A
|
| 23036EJW33 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 2100 rpm | N/A 1700 rpm |
N/A
|
| 23036EJW33C2 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 2100 rpm | N/A 1700 rpm |
N/A
|
| 23036EJW33C3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 2100 rpm | N/A 1700 rpm |
N/A
|
| 23036EJW33C4 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 2100 rpm | N/A 1700 rpm |
N/A
|
| 23038EJW33 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 23038EJW33C2 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 23038EJW33C3 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 23038EJW33C4 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 23038KEJW33 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 23038KEJW33C2 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 23038KEJW33C3 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|