All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 726 - 750 of 1000
«
26
27
28
29
30
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
23038EJW33
190
mm
290
mm
11.4173
in
75
mm
2.9528
in
N/A
1600
rpm
1900
rpm
23038EJW33C2
190
mm
290
mm
11.4173
in
75
mm
2.9528
in
N/A
1600
rpm
1900
rpm
23038EJW33C3
190
mm
290
mm
11.4173
in
75
mm
2.9528
in
N/A
1600
rpm
1900
rpm
23038EJW33C4
190
mm
290
mm
11.4173
in
75
mm
2.9528
in
N/A
1600
rpm
1900
rpm
23038KEJW33
190
mm
290
mm
11.4173
in
75
mm
2.9528
in
1/12
1600
rpm
1900
rpm
23038KEJW33C2
190
mm
290
mm
11.4173
in
75
mm
2.9528
in
1/12
1600
rpm
1900
rpm
23038KEJW33C3
190
mm
290
mm
11.4173
in
75
mm
2.9528
in
1/12
1600
rpm
1900
rpm
23038KEJW33C4
190
mm
290
mm
11.4173
in
75
mm
2.9528
in
1/12
1600
rpm
1900
rpm
23038KEJW33W40I
190
mm
290
mm
11.4173
in
75
mm
2.9528
in
1/12
1600
rpm
1900
rpm
23038KEJW33W40IC3
190
mm
290
mm
11.4173
in
75
mm
2.9528
in
1/12
1600
rpm
1900
rpm
23040EJW33
200
mm
310
mm
12.2047
in
82
mm
3.2283
in
N/A
1500
rpm
1800
rpm
23040EJW33C2
200
mm
310
mm
12.2047
in
82
mm
3.2283
in
N/A
1500
rpm
1800
rpm
23040EJW33C3
200
mm
310
mm
12.2047
in
82
mm
3.2283
in
N/A
1500
rpm
1800
rpm
23040EJW33C4
200
mm
310
mm
12.2047
in
82
mm
3.2283
in
N/A
1500
rpm
1800
rpm
23040EJW33C5
200
mm
310
mm
12.2047
in
82
mm
3.2283
in
N/A
1500
rpm
1800
rpm
23040KEJW33
200
mm
310
mm
12.2047
in
82
mm
3.2283
in
1/12
1500
rpm
1800
rpm
23040KEJW33C2
200
mm
310
mm
12.2047
in
82
mm
3.2283
in
1/12
1500
rpm
1800
rpm
23040KEJW33C3
200
mm
310
mm
12.2047
in
82
mm
3.2283
in
1/12
1500
rpm
1800
rpm
23040KEJW33C4
200
mm
310
mm
12.2047
in
82
mm
3.2283
in
1/12
1500
rpm
1800
rpm
23040KEJW33W40I
200
mm
310
mm
12.2047
in
82
mm
3.2283
in
1/12
1500
rpm
1800
rpm
23044EJW33
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
N/A
1400
rpm
1700
rpm
23044EJW33C2
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
N/A
1400
rpm
1700
rpm
23044EJW33C3
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
N/A
1400
rpm
1700
rpm
23044EJW33C4
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
N/A
1400
rpm
1700
rpm
23044KEJW33
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
1/12
1400
rpm
1700
rpm
Results 726 - 750 of 1000
«
26
27
28
29
30
»