Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
726 - 750 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
726 - 750 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »