Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23038KEJW33C4 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 23038KEJW33W40I | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 23038KEJW33W40IC3 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 23040EJW33 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 23040EJW33C2 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 23040EJW33C3 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 23040EJW33C4 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 23040EJW33C5 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 23040KEJW33 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 23040KEJW33C2 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 23040KEJW33C3 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 23040KEJW33C4 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 23040KEJW33W40I | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 23044EJW33 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044EJW33C2 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044EJW33C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044EJW33C4 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044KEJW33 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044KEJW33C2 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044KEJW33C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044KEJW33C4 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044KEJW33W40I | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044KEJW33W40IC3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23048EJW33 | N/A 240 mm | N/A 360 mm14.1732 in | N/A 92 mm3.622 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23048EJW33C2 | N/A 240 mm | N/A 360 mm14.1732 in | N/A 92 mm3.622 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|