All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 751 - 775 of 1000 « 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23044KEJW33C2 220 mm 340 mm
13.3858
in
90 mm
3.5433
in
1/12 1400 rpm 1700 rpm CAD Icon (for items table)
23044KEJW33C3 220 mm 340 mm
13.3858
in
90 mm
3.5433
in
1/12 1400 rpm 1700 rpm CAD Icon (for items table)
23044KEJW33C4 220 mm 340 mm
13.3858
in
90 mm
3.5433
in
1/12 1400 rpm 1700 rpm CAD Icon (for items table)
23044KEJW33W40I 220 mm 340 mm
13.3858
in
90 mm
3.5433
in
1/12 1400 rpm 1700 rpm CAD Icon (for items table)
23044KEJW33W40IC3 220 mm 340 mm
13.3858
in
90 mm
3.5433
in
1/12 1400 rpm 1700 rpm CAD Icon (for items table)
23048EJW33 240 mm 360 mm
14.1732
in
92 mm
3.622
in
N/A 1300 rpm 1500 rpm CAD Icon (for items table)
23048EJW33C2 240 mm 360 mm
14.1732
in
92 mm
3.622
in
N/A 1300 rpm 1500 rpm CAD Icon (for items table)
23048EJW33C3 240 mm 360 mm
14.1732
in
92 mm
3.622
in
N/A 1300 rpm 1500 rpm CAD Icon (for items table)
23048EJW33C4 240 mm 360 mm
14.1732
in
92 mm
3.622
in
N/A 1300 rpm 1500 rpm CAD Icon (for items table)
23048KEJW33 240 mm 360 mm
14.1732
in
92 mm
3.622
in
1/12 1300 rpm 1500 rpm CAD Icon (for items table)
23048KEJW33C2 240 mm 360 mm
14.1732
in
92 mm
3.622
in
1/12 1300 rpm 1500 rpm CAD Icon (for items table)
23048KEJW33C3 240 mm 360 mm
14.1732
in
92 mm
3.622
in
1/12 1300 rpm 1500 rpm CAD Icon (for items table)
23048KEJW33C4 240 mm 360 mm
14.1732
in
92 mm
3.622
in
1/12 1300 rpm 1500 rpm CAD Icon (for items table)
23052EJW33 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm CAD Icon (for items table)
23052EJW33C2 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm CAD Icon (for items table)
23052EJW33C3 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm CAD Icon (for items table)
23052EJW33C4 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm CAD Icon (for items table)
23052EJW33W37IW37C 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm CAD Icon (for items table)
23052EJW507C08 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm CAD Icon (for items table)
23052EJW507C08C2 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm CAD Icon (for items table)
23052EJW507C08C3 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm CAD Icon (for items table)
23052EJW507C08C4 260 mm 400 mm
15.748
in
104 mm
4.0945
in
N/A 1100 rpm 1300 rpm CAD Icon (for items table)
23052KEJW33 260 mm 400 mm
15.748
in
104 mm
4.0945
in
1/12 1100 rpm 1300 rpm CAD Icon (for items table)
23052KEJW33C2 260 mm 400 mm
15.748
in
104 mm
4.0945
in
1/12 1100 rpm 1300 rpm CAD Icon (for items table)
23052KEJW33C3 260 mm 400 mm
15.748
in
104 mm
4.0945
in
1/12 1100 rpm 1300 rpm CAD Icon (for items table)
  Results 751 - 775 of 1000 « 31 32 33 34 35 »