All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 776 - 800 of 1000
«
31
32
33
34
35
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
23052KEJW33C4
260
mm
400
mm
15.748
in
104
mm
4.0945
in
1/12
1100
rpm
1300
rpm
23056EJW33
280
mm
420
mm
16.535
in
106
mm
4.1730
in
N/A
1100
rpm
1300
rpm
23056EJW33C2
280
mm
420
mm
16.535
in
106
mm
4.1730
in
N/A
1100
rpm
1300
rpm
23056EJW33C3
280
mm
420
mm
16.535
in
106
mm
4.1730
in
N/A
1100
rpm
1300
rpm
23056EJW507C08
280
mm
420
mm
16.535
in
106
mm
4.1730
in
N/A
1100
rpm
1300
rpm
23056EJW507C08C2
280
mm
420
mm
16.535
in
106
mm
4.1730
in
N/A
1100
rpm
1300
rpm
23056EJW507C08C3
280
mm
420
mm
16.535
in
106
mm
4.1730
in
N/A
1100
rpm
1300
rpm
23056KEJW33C2
280
mm
420
mm
16.535
in
106
mm
4.1730
in
1/12
1100
rpm
1300
rpm
23056KEJW33C3
280
mm
420
mm
16.535
in
106
mm
4.1730
in
1/12
1100
rpm
1300
rpm
23056KEJW40IW534
280
mm
420
mm
16.535
in
106
mm
4.1730
in
1/12
1100
rpm
1300
rpm
23056KEJW40IW534C4
280
mm
420
mm
16.535
in
106
mm
4.1730
in
1/12
1100
rpm
1300
rpm
23056KEJW507C08
280
mm
420
mm
16.535
in
106
mm
4.1730
in
1/12
1100
rpm
1300
rpm
23056KEJW507C08C3
280
mm
420
mm
16.535
in
106
mm
4.1730
in
1/12
1100
rpm
1300
rpm
23056KEJW507C08C4
280
mm
420
mm
16.535
in
106
mm
4.1730
in
1/12
1100
rpm
1300
rpm
23060EJW33
300
mm
460
mm
18.1100
in
118
mm
4.6460
in
N/A
940
rpm
1100
rpm
23060EJW33C3
300
mm
460
mm
18.1100
in
118
mm
4.6460
in
N/A
940
rpm
1100
rpm
23060EJW507C08
300
mm
460
mm
18.1100
in
118
mm
4.6460
in
N/A
940
rpm
1100
rpm
23060EJW507C08C3
300
mm
460
mm
18.1100
in
118
mm
4.6460
in
N/A
940
rpm
1100
rpm
23060EJW507C08C4
300
mm
460
mm
18.1100
in
118
mm
4.6460
in
N/A
940
rpm
1100
rpm
23060EJW509C08
300
mm
460
mm
18.1100
in
118
mm
4.6460
in
N/A
940
rpm
1100
rpm
23060KEJW507C08
300
mm
460
mm
18.1100
in
118
mm
4.6460
in
1/12
940
rpm
1100
rpm
23060KEJW507C08C3
300
mm
460
mm
18.1100
in
118
mm
4.6460
in
1/12
940
rpm
1100
rpm
23064EJW25W507C08
320.000
mm
480
mm
18.898
in
121
mm
4.7640
in
N/A
880
rpm
1000
rpm
23064EJW25W507C08C3
320.000
mm
480
mm
18.898
in
121
mm
4.7640
in
N/A
880
rpm
1000
rpm
23064EJW507C08
320.000
mm
480
mm
18.898
in
121
mm
4.7640
in
N/A
880
rpm
1000
rpm
Results 776 - 800 of 1000
«
31
32
33
34
35
»