Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
801 - 825 of 1506 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23056KEJW33C2 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056KEJW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056KEJW40IW534 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056KEJW40IW534C4 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056KEJW507C08 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056KEJW507C08C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056KEJW507C08C4 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23060EJW33 N/A 300 mm N/A 460 mm18.110 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23060EJW33C3 N/A 300 mm N/A 460 mm18.110 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23060EJW507C08 N/A 300 mm N/A 460 mm18.110 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23060EJW507C08C3 N/A 300 mm N/A 460 mm18.110 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23060EJW507C08C4 N/A 300 mm N/A 460 mm18.110 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23060EJW509C08 N/A 300 mm N/A 460 mm18.110 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23060KEJW507C08 N/A 300 mm N/A 460 mm18.110 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23060KEJW507C08C3 N/A 300 mm N/A 460 mm18.110 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23064EJW25W507C08 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064EJW25W507C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064EJW507C08 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064EJW507C08C2 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064EJW507C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064EJW507C08C4 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064EJW509C08 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064EJW509C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064KEJW40IW507C08 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064KEJW40IW507C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
801 - 825 of 1506 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »