All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 801 - 825 of 1000 « 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23064EJW507C08C2 320 mm 480 mm
18.898
in
121 mm
4.7640
in
N/A 880 rpm 1000 rpm CAD Icon (for items table)
23064EJW507C08C3 320 mm 480 mm
18.898
in
121 mm
4.7640
in
N/A 880 rpm 1000 rpm CAD Icon (for items table)
23064EJW507C08C4 320 mm 480 mm
18.898
in
121 mm
4.7640
in
N/A 880 rpm 1000 rpm CAD Icon (for items table)
23064EJW509C08 320 mm 480 mm
18.898
in
121 mm
4.7640
in
N/A 880 rpm 1000 rpm CAD Icon (for items table)
23064EJW509C08C3 320 mm 480 mm
18.898
in
121 mm
4.7640
in
N/A 880 rpm 1000 rpm CAD Icon (for items table)
23064KEJW40IW507C08 320 mm 480 mm
18.898
in
121 mm
4.7640
in
1/12 880 rpm 1000 rpm CAD Icon (for items table)
23064KEJW40IW507C08C3 320 mm 480 mm
18.898
in
121 mm
4.7640
in
1/12 880 rpm 1000 rpm CAD Icon (for items table)
23064KEJW507C08 320 mm 480 mm
18.898
in
121 mm
4.7640
in
1/12 880 rpm 1000 rpm CAD Icon (for items table)
23064KEJW507C08C2 320 mm 480 mm
18.898
in
121 mm
4.7640
in
1/12 880 rpm 1000 rpm CAD Icon (for items table)
23064KEJW507C08C3 320 mm 480 mm
18.898
in
121 mm
4.7640
in
1/12 880 rpm 1000 rpm CAD Icon (for items table)
23064KEJW507C08C4 320 mm 480 mm
18.898
in
121 mm
4.7640
in
1/12 880 rpm 1000 rpm CAD Icon (for items table)
23068EJW25W507C08 340 mm 520 mm
20.472
in
133 mm
5.2360
in
N/A 800 rpm 930 rpm CAD Icon (for items table)
23068EJW25W507C08C3 340 mm 520 mm
20.472
in
133 mm
5.2360
in
N/A 800 rpm 930 rpm CAD Icon (for items table)
23068EJW25W509C08 340 mm 520 mm
20.472
in
133 mm
5.2360
in
N/A 800 rpm 930 rpm CAD Icon (for items table)
23068EJW507C08 340 mm 520 mm
20.472
in
133 mm
5.2360
in
N/A 800 rpm 930 rpm CAD Icon (for items table)
23068EJW507C08C2 340 mm 520 mm
20.472
in
133 mm
5.2360
in
N/A 800 rpm 930 rpm CAD Icon (for items table)
23068EJW507C08C3 340 mm 520 mm
20.472
in
133 mm
5.2360
in
N/A 800 rpm 930 rpm CAD Icon (for items table)
23068EJW507C08C4 340 mm 520 mm
20.472
in
133 mm
5.2360
in
N/A 800 rpm 930 rpm CAD Icon (for items table)
23068KEJW507C08 340 mm 520 mm
20.472
in
133 mm
5.2360
in
1/12 800 rpm 930 rpm CAD Icon (for items table)
23068KEJW507C08C2 340 mm 520 mm
20.472
in
133 mm
5.2360
in
1/12 800 rpm 930 rpm CAD Icon (for items table)
23068KEJW507C08C3 340 mm 520 mm
20.472
in
133 mm
5.2360
in
1/12 800 rpm 930 rpm CAD Icon (for items table)
23068KEJW507C08C4 340 mm 520 mm
20.472
in
133 mm
5.2360
in
1/12 800 rpm 930 rpm CAD Icon (for items table)
23068KEJW507C08C6 340 mm 520 mm
20.472
in
133 mm
5.2360
in
1/12 800 rpm 930 rpm CAD Icon (for items table)
23072EJW507C08 360 mm 540 mm
21.2600
in
134 mm
5.2760
in
N/A 770 rpm 900 rpm CAD Icon (for items table)
23072EJW507C08C2 360 mm 540 mm
21.2600
in
134 mm
5.2760
in
N/A 770 rpm 900 rpm CAD Icon (for items table)
  Results 801 - 825 of 1000 « 31 32 33 34 35 »