All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 826 - 850 of 1000
«
31
32
33
34
35
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
23072EJW507C08C3
360
mm
540
mm
21.2600
in
134
mm
5.2760
in
N/A
770
rpm
900
rpm
23072EJW507C08C4
360
mm
540
mm
21.2600
in
134
mm
5.2760
in
N/A
770
rpm
900
rpm
23072EJW509C08
360
mm
540
mm
21.2600
in
134
mm
5.2760
in
N/A
770
rpm
900
rpm
23072EJW509C08C3
360
mm
540
mm
21.2600
in
134
mm
5.2760
in
N/A
770
rpm
900
rpm
23072EJW509C08C4
360
mm
540
mm
21.2600
in
134
mm
5.2760
in
N/A
770
rpm
900
rpm
23072KEJW507C08
360
mm
540
mm
21.2600
in
134
mm
5.2760
in
1/12
770
rpm
900
rpm
23072KEJW507C08C2
360
mm
540
mm
21.2600
in
134
mm
5.2760
in
1/12
770
rpm
900
rpm
23072KEJW507C08C3
360
mm
540
mm
21.2600
in
134
mm
5.2760
in
1/12
770
rpm
900
rpm
23072KEJW507C08C4
360
mm
540
mm
21.2600
in
134
mm
5.2760
in
1/12
770
rpm
900
rpm
23072KEJW906A
360
mm
540
mm
21.2600
in
134
mm
5.2760
in
1/12
770
rpm
900
rpm
23072KEJW906AC2
360
mm
540
mm
21.2600
in
134
mm
5.2760
in
1/12
770
rpm
900
rpm
23072KEJW906AC3
360
mm
540
mm
21.2600
in
134
mm
5.2760
in
1/12
770
rpm
900
rpm
23076EJW507C08
380
mm
560
mm
22.0470
in
135
mm
5.3150
in
N/A
710
rpm
830
rpm
23076EJW507C08C2
380
mm
560
mm
22.0470
in
135
mm
5.3150
in
N/A
710
rpm
830
rpm
23076EJW507C08C3
380
mm
560
mm
22.0470
in
135
mm
5.3150
in
N/A
710
rpm
830
rpm
23076EJW507C08C4
380
mm
560
mm
22.0470
in
135
mm
5.3150
in
N/A
710
rpm
830
rpm
23076EJW509C08
380
mm
560
mm
22.0470
in
135
mm
5.3150
in
N/A
710
rpm
830
rpm
23076KEJW507C08
380
mm
560
mm
22.0470
in
135
mm
5.3150
in
1/12
710
rpm
830
rpm
23076KEJW507C08C2
380
mm
560
mm
22.0470
in
135
mm
5.3150
in
1/12
710
rpm
830
rpm
23076KEJW507C08C3
380
mm
560
mm
22.0470
in
135
mm
5.3150
in
1/12
710
rpm
830
rpm
23076KEJW507C08C4
380
mm
560
mm
22.0470
in
135
mm
5.3150
in
1/12
710
rpm
830
rpm
23076KEJW906A
380
mm
560
mm
22.0470
in
135
mm
5.3150
in
1/12
710
rpm
830
rpm
23076KEJW906AC4
380
mm
560
mm
22.0470
in
135
mm
5.3150
in
1/12
710
rpm
830
rpm
23080EJW507C08
400
mm
600
mm
23.6220
in
148
mm
5.8270
in
N/A
660
rpm
760
rpm
23080EJW507C08C3
400
mm
600
mm
23.6220
in
148
mm
5.8270
in
N/A
660
rpm
760
rpm
Results 826 - 850 of 1000
«
31
32
33
34
35
»