Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
826 - 850 of 1481 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 670 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 670 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
826 - 850 of 1481 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »