Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23072KEJW507C08C3 | N/A 360 mm | N/A 540 mm21.260 in | N/A 134 mm5.2760 in | N/A 910 rpm | N/A 780 rpm |
N/A
|
| 23072KEJW507C08C4 | N/A 360 mm | N/A 540 mm21.260 in | N/A 134 mm5.2760 in | N/A 910 rpm | N/A 780 rpm |
N/A
|
| 23072KEJW906A | N/A 360 mm | N/A 540 mm21.260 in | N/A 134 mm5.2760 in | N/A 910 rpm | N/A 780 rpm |
N/A
|
| 23072KEJW906AC2 | N/A 360 mm | N/A 540 mm21.260 in | N/A 134 mm5.2760 in | N/A 910 rpm | N/A 780 rpm |
N/A
|
| 23072KEJW906AC3 | N/A 360 mm | N/A 540 mm21.260 in | N/A 134 mm5.2760 in | N/A 910 rpm | N/A 780 rpm |
N/A
|
| 23076EJW507C08 | N/A 380 mm | N/A 560 mm22.047 in | N/A 135 mm5.3150 in | N/A 840 rpm | N/A 720 rpm |
N/A
|
| 23076EJW507C08C2 | N/A 380 mm | N/A 560 mm22.047 in | N/A 135 mm5.3150 in | N/A 840 rpm | N/A 720 rpm |
N/A
|
| 23076EJW507C08C3 | N/A 380 mm | N/A 560 mm22.047 in | N/A 135 mm5.3150 in | N/A 840 rpm | N/A 720 rpm |
N/A
|
| 23076EJW507C08C4 | N/A 380 mm | N/A 560 mm22.047 in | N/A 135 mm5.3150 in | N/A 840 rpm | N/A 720 rpm |
N/A
|
| 23076EJW509C08 | N/A 380 mm | N/A 560 mm22.047 in | N/A 135 mm5.3150 in | N/A 840 rpm | N/A 720 rpm |
N/A
|
| 23076KEJW507C08 | N/A 380 mm | N/A 560 mm22.047 in | N/A 135 mm5.3150 in | N/A 840 rpm | N/A 720 rpm |
N/A
|
| 23076KEJW507C08C2 | N/A 380 mm | N/A 560 mm22.047 in | N/A 135 mm5.3150 in | N/A 840 rpm | N/A 720 rpm |
N/A
|
| 23076KEJW507C08C3 | N/A 380 mm | N/A 560 mm22.047 in | N/A 135 mm5.3150 in | N/A 840 rpm | N/A 720 rpm |
N/A
|
| 23076KEJW507C08C4 | N/A 380 mm | N/A 560 mm22.047 in | N/A 135 mm5.3150 in | N/A 840 rpm | N/A 720 rpm |
N/A
|
| 23076KEJW906A | N/A 380 mm | N/A 560 mm22.047 in | N/A 135 mm5.3150 in | N/A 840 rpm | N/A 720 rpm |
N/A
|
| 23076KEJW906AC4 | N/A 380 mm | N/A 560 mm22.047 in | N/A 135 mm5.3150 in | N/A 840 rpm | N/A 720 rpm |
N/A
|
| 23080EJW507C08 | N/A 400 mm | N/A 600 mm23.622 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23080EJW507C08C3 | N/A 400 mm | N/A 600 mm23.622 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23080EJW509C08 | N/A 400 mm | N/A 600 mm23.622 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23080EJW509C08C3 | N/A 400 mm | N/A 600 mm23.622 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23080KEJW507C08 | N/A 400 mm | N/A 600 mm23.622 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23080KEJW507C08C3 | N/A 400 mm | N/A 600 mm23.622 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23080KEJW906A | N/A 400 mm | N/A 600 mm23.622 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23080KEJW906AC3 | N/A 400 mm | N/A 600 mm23.622 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23120EJW33 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|