All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 851 - 875 of 1000
«
31
32
33
34
35
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
23080EJW509C08
400
mm
600
mm
23.6220
in
148
mm
5.8270
in
N/A
660
rpm
760
rpm
23080EJW509C08C3
400
mm
600
mm
23.6220
in
148
mm
5.8270
in
N/A
660
rpm
760
rpm
23080KEJW507C08
400
mm
600
mm
23.6220
in
148
mm
5.8270
in
1/12
660
rpm
760
rpm
23080KEJW507C08C3
400
mm
600
mm
23.6220
in
148
mm
5.8270
in
1/12
660
rpm
760
rpm
23080KEJW906A
400
mm
600
mm
23.6220
in
148
mm
5.8270
in
1/12
660
rpm
760
rpm
23080KEJW906AC3
400
mm
600
mm
23.6220
in
148
mm
5.8270
in
1/12
660
rpm
760
rpm
23120EJW33
100
mm
165
mm
6.4961
in
52
mm
2.0472
in
N/A
2700
rpm
3200
rpm
23120EJW33C2
100
mm
165
mm
6.4961
in
52
mm
2.0472
in
N/A
2700
rpm
3200
rpm
23120EJW33C3
100
mm
165
mm
6.4961
in
52
mm
2.0472
in
N/A
2700
rpm
3200
rpm
23120EJW33C3VSL609
100
mm
165
mm
6.4961
in
52
mm
2.0472
in
N/A
N/A
N/A
23120EJW33C4
100
mm
165
mm
6.4961
in
52
mm
2.0472
in
N/A
2700
rpm
3200
rpm
23120EJW33VSL609
100
mm
165
mm
6.4961
in
52
mm
2.0472
in
N/A
N/A
N/A
23120EJW33W21A
100
mm
165
mm
6.4961
in
52
mm
2.0472
in
N/A
2700
rpm
3200
rpm
23120KEJW33
100
mm
165
mm
6.4961
in
52
mm
2.0472
in
1/12
2700
rpm
3200
rpm
23120KEJW33C3
100
mm
165
mm
6.4961
in
52
mm
2.0472
in
1/12
2700
rpm
3200
rpm
23122EJW33
110
mm
180
mm
7.0866
in
56
mm
2.2047
in
N/A
2500
rpm
2900
rpm
23122EJW33C2
110
mm
180
mm
7.0866
in
56
mm
2.2047
in
N/A
2500
rpm
2900
rpm
23122EJW33C3
110
mm
180
mm
7.0866
in
56
mm
2.2047
in
N/A
2500
rpm
2900
rpm
23122EJW33C3VSL609
110
mm
180
mm
7.0866
in
56
mm
2.2047
in
N/A
N/A
N/A
23122EJW33C4
110
mm
180
mm
7.0866
in
56
mm
2.2047
in
N/A
2500
rpm
2900
rpm
23122EJW841C3
110
mm
180
mm
7.0866
in
56
mm
2.2047
in
N/A
2500
rpm
2900
rpm
23122KEJW33
110
mm
180
mm
7.0866
in
56
mm
2.2047
in
1/12
2500
rpm
2900
rpm
23122KEJW33C3
110
mm
180
mm
7.0866
in
56
mm
2.2047
in
1/12
2500
rpm
2900
rpm
23124EJW33
120
mm
200
mm
7.8740
in
62
mm
2.4409
in
N/A
2200
rpm
2600
rpm
23124EJW33C2
120
mm
200
mm
7.8740
in
62
mm
2.4409
in
N/A
2200
rpm
2600
rpm
Results 851 - 875 of 1000
«
31
32
33
34
35
»