Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23120EJW33C2 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23120EJW33C3 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23120EJW33C3VSL609 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23120EJW33C4 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23120EJW33VSL609 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23120EJW33W21A | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23120KEJW33 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23120KEJW33C3 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23122EJW33 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 23122EJW33C2 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 23122EJW33C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 23122EJW33C3VSL609 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 23122EJW33C4 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 23122EJW841C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 23122KEJW33 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 23122KEJW33C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 23124EJW33 | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A 2700 rpm | N/A 2200 rpm |
N/A
|
| 23124EJW33C2 | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A 2700 rpm | N/A 2200 rpm |
N/A
|
| 23124EJW33C3 | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A 2700 rpm | N/A 2200 rpm |
N/A
|
| 23124EJW33C3VSL609 | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A 2700 rpm | N/A 2200 rpm |
N/A
|
| 23124EJW33C4 | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A 2700 rpm | N/A 2200 rpm |
N/A
|
| 23124KEJW33 | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A 2700 rpm | N/A 2200 rpm |
N/A
|
| 23124KEJW33C3 | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A 2700 rpm | N/A 2200 rpm |
N/A
|
| 23124KEJW841 | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A 2700 rpm | N/A 2200 rpm |
N/A
|
| 23126EJW33 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 64 mm2.5197 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|