All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 876 - 900 of 1000
«
36
37
38
39
40
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
23124EJW33C3
120
mm
200
mm
7.8740
in
62
mm
2.4409
in
N/A
2200
rpm
2600
rpm
23124EJW33C3VSL609
120
mm
200
mm
7.8740
in
62
mm
2.4409
in
N/A
N/A
N/A
23124EJW33C4
120
mm
200
mm
7.8740
in
62
mm
2.4409
in
N/A
2200
rpm
2600
rpm
23124KEJW33
120
mm
200
mm
7.8740
in
62
mm
2.4409
in
1/12
2200
rpm
2600
rpm
23124KEJW33C3
120
mm
200
mm
7.8740
in
62
mm
2.4409
in
1/12
2200
rpm
2600
rpm
23124KEJW841
120
mm
200
mm
7.8740
in
62
mm
2.4409
in
1/12
2200
rpm
2600
rpm
23126EJW33
130
mm
210
mm
8.2677
in
64
mm
2.5197
in
N/A
2000
rpm
2400
rpm
23126EJW33C2
130
mm
210
mm
8.2677
in
64
mm
2.5197
in
N/A
2000
rpm
2400
rpm
23126EJW33C3
130
mm
210
mm
8.2677
in
64
mm
2.5197
in
N/A
2000
rpm
2400
rpm
23126EJW33C3VSL609
130
mm
210
mm
8.2677
in
64
mm
2.5197
in
N/A
N/A
N/A
23126EJW33C4
130
mm
210
mm
8.2677
in
64
mm
2.5197
in
N/A
2000
rpm
2400
rpm
23126EJW33VSL609
130
mm
210
mm
8.2677
in
64
mm
2.5197
in
N/A
N/A
N/A
23126KEJW33
130
mm
210
mm
8.2677
in
64
mm
2.5197
in
1/12
2000
rpm
2400
rpm
23126KEJW33C2
130
mm
210
mm
8.2677
in
64
mm
2.5197
in
1/12
2000
rpm
2400
rpm
23126KEJW33C3
130
mm
210
mm
8.2677
in
64
mm
2.5197
in
1/12
2000
rpm
2400
rpm
23128EJW33
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
N/A
1800
rpm
2100
rpm
23128EJW33C2
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
N/A
1800
rpm
2100
rpm
23128EJW33C3
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
N/A
1800
rpm
2100
rpm
23128EJW33C3VSL609
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
N/A
N/A
N/A
23128EJW33C4
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
N/A
1800
rpm
2100
rpm
23128KEJW33
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
1/12
1800
rpm
2100
rpm
23128KEJW33C2
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
1/12
1800
rpm
2100
rpm
23128KEJW33C3
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
1/12
1800
rpm
2100
rpm
23128KEJW33C4
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
1/12
1800
rpm
2100
rpm
23130EJW33
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
N/A
1600
rpm
1900
rpm
Results 876 - 900 of 1000
«
36
37
38
39
40