All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 901 - 925 of 1000
«
36
37
38
39
40
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
23130EJW33C2
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
N/A
1600
rpm
1900
rpm
23130EJW33C3
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
N/A
1600
rpm
1900
rpm
23130EJW33C3VSL609
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
N/A
N/A
N/A
23130EJW33C4
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
N/A
1600
rpm
1900
rpm
23130KEJW33
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
1/12
1600
rpm
1900
rpm
23130KEJW33C2
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
1/12
1600
rpm
1900
rpm
23130KEJW33C3
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
1/12
1600
rpm
1900
rpm
23130KEJW33C4
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
1/12
1600
rpm
1900
rpm
23132EJW33
160
mm
270
mm
10.6299
in
86
mm
3.3858
in
N/A
1500
rpm
1700
rpm
23132EJW33C2
160
mm
270
mm
10.6299
in
86
mm
3.3858
in
N/A
1500
rpm
1700
rpm
23132EJW33C3
160
mm
270
mm
10.6299
in
86
mm
3.3858
in
N/A
1500
rpm
1700
rpm
23132EJW33C3VSL609
160
mm
270
mm
10.6299
in
86
mm
3.3858
in
N/A
N/A
N/A
23132EJW33C4
160
mm
270
mm
10.6299
in
86
mm
3.3858
in
N/A
1500
rpm
1700
rpm
23134EJW33
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
N/A
1400
rpm
1600
rpm
23134EJW33C2
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
N/A
1400
rpm
1600
rpm
23134EJW33C3
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
N/A
1400
rpm
1600
rpm
23134EJW33C4
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
N/A
1400
rpm
1600
rpm
23134KEJW33
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
1/12
1400
rpm
1600
rpm
23134KEJW33C2
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
1/12
1400
rpm
1600
rpm
23134KEJW33C3
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
1/12
1400
rpm
1600
rpm
23134KEJW33C4
170
mm
280
mm
11.0236
in
88
mm
3.4646
in
1/12
1400
rpm
1600
rpm
23136EJW33
180
mm
300
mm
11.811
in
96
mm
3.7795
in
N/A
1300
rpm
1500
rpm
23136EJW33C2
180
mm
300
mm
11.811
in
96
mm
3.7795
in
N/A
1300
rpm
1500
rpm
23136EJW33C3
180
mm
300
mm
11.811
in
96
mm
3.7795
in
N/A
1300
rpm
1500
rpm
23136EJW33C4
180
mm
300
mm
11.811
in
96
mm
3.7795
in
N/A
1300
rpm
1500
rpm
Results 901 - 925 of 1000
«
36
37
38
39
40