All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 926 - 950 of 1000 « 36 37 38 39 40 

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23136KEJW33 180 mm 300 mm
11.811
in
96 mm
3.7795
in
1/12 1300 rpm 1500 rpm CAD Icon (for items table)
23136KEJW33C3 180 mm 300 mm
11.811
in
96 mm
3.7795
in
1/12 1300 rpm 1500 rpm CAD Icon (for items table)
23136KEJW33C5 180 mm 300 mm
11.811
in
96 mm
3.7795
in
1/12 1300 rpm 1500 rpm CAD Icon (for items table)
23136KEJW33W40I 180 mm 300 mm
11.811
in
96 mm
3.7795
in
1/12 1300 rpm 1500 rpm CAD Icon (for items table)
23136KEJW33W40IC3 180 mm 300 mm
11.811
in
96 mm
3.7795
in
1/12 1300 rpm 1500 rpm CAD Icon (for items table)
23136KEJW33W40IC4 180 mm 300 mm
11.811
in
96 mm
3.7795
in
1/12 1300 rpm 1500 rpm CAD Icon (for items table)
23138EJW507C08 190 mm 320 mm
12.5984
in
104 mm
4.0945
in
N/A 1200 rpm 1400 rpm CAD Icon (for items table)
23138EJW507C08C2 190 mm 320 mm
12.5984
in
104 mm
4.0945
in
N/A 1200 rpm 1400 rpm CAD Icon (for items table)
23138EJW507C08C3 190 mm 320 mm
12.5984
in
104 mm
4.0945
in
N/A 1200 rpm 1400 rpm CAD Icon (for items table)
23138EJW507C08C4 190 mm 320 mm
12.5984
in
104 mm
4.0945
in
N/A 1200 rpm 1400 rpm CAD Icon (for items table)
23138KEJW507C08 190 mm 320 mm
12.5984
in
104 mm
4.0945
in
1/12 1200 rpm 1400 rpm CAD Icon (for items table)
23138KEJW507C08C2 190 mm 320 mm
12.5984
in
104 mm
4.0945
in
1/12 1200 rpm 1400 rpm CAD Icon (for items table)
23138KEJW507C08C3 190 mm 320 mm
12.5984
in
104 mm
4.0945
in
1/12 1200 rpm 1400 rpm CAD Icon (for items table)
23138KEJW507C08C4 190 mm 320 mm
12.5984
in
104 mm
4.0945
in
1/12 1200 rpm 1400 rpm CAD Icon (for items table)
23140EJW33 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
N/A 1200 rpm 1400 rpm CAD Icon (for items table)
23140EJW33C2 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
N/A 1200 rpm 1400 rpm CAD Icon (for items table)
23140EJW33C3 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
N/A 1200 rpm 1400 rpm CAD Icon (for items table)
23140EJW33C4 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
N/A 1200 rpm 1400 rpm CAD Icon (for items table)
23140KEJW33 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
1/12 1200 rpm 1400 rpm CAD Icon (for items table)
23140KEJW33C2 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
1/12 1200 rpm 1400 rpm CAD Icon (for items table)
23140KEJW33C3 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
1/12 1200 rpm 1400 rpm CAD Icon (for items table)
23140KEJW33C4 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
1/12 1200 rpm 1400 rpm CAD Icon (for items table)
23144EJW33 220 mm 370 mm
14.5669
in
120 mm
4.7244
in
N/A 1000 rpm 1200 rpm CAD Icon (for items table)
23144EJW33C2 220 mm 370 mm
14.5669
in
120 mm
4.7244
in
N/A 1000 rpm 1200 rpm CAD Icon (for items table)
23144EJW33C3 220 mm 370 mm
14.5669
in
120 mm
4.7244
in
N/A 1000 rpm 1200 rpm CAD Icon (for items table)
  Results 926 - 950 of 1000 « 36 37 38 39 40