All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 951 - 975 of 1000 « 36 37 38 39 40 

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23144EJW33C4 220 mm 370 mm
14.5669
in
120 mm
4.7244
in
N/A 1000 rpm 1200 rpm CAD Icon (for items table)
23144KEJW33 220 mm 370 mm
14.5669
in
120 mm
4.7244
in
1/12 1000 rpm 1200 rpm CAD Icon (for items table)
23144KEJW33C2 220 mm 370 mm
14.5669
in
120 mm
4.7244
in
1/12 1000 rpm 1200 rpm CAD Icon (for items table)
23144KEJW33C3 220 mm 370 mm
14.5669
in
120 mm
4.7244
in
1/12 1000 rpm 1200 rpm CAD Icon (for items table)
23144KEJW33C4 220 mm 370 mm
14.5669
in
120 mm
4.7244
in
1/12 1000 rpm 1200 rpm CAD Icon (for items table)
23144KEJW40IW534C4 220 mm 370 mm
14.5669
in
120 mm
4.7244
in
1/12 1000 rpm 1200 rpm CAD Icon (for items table)
23148EJW507C08 240 mm 400 mm
15.748
in
128 mm
5.0394
in
N/A 910 rpm 1000 rpm CAD Icon (for items table)
23148EJW507C08C3 240 mm 400 mm
15.748
in
128 mm
5.0394
in
N/A 910 rpm 1000 rpm CAD Icon (for items table)
23148KEJW40IW534C4 240 mm 400 mm
15.748
in
128 mm
5.0394
in
1/12 910 rpm 1000 rpm CAD Icon (for items table)
23152EJW33W45A 260 mm 440 mm
17.323
in
144 mm
5.669
in
N/A 830 rpm 930 rpm CAD Icon (for items table)
23152EJW33W45AC3 260 mm 440 mm
17.323
in
144 mm
5.669
in
N/A 830 rpm 930 rpm CAD Icon (for items table)
23152EJW507C08 260 mm 440 mm
17.323
in
144 mm
5.669
in
N/A 830 rpm 930 rpm CAD Icon (for items table)
23152EJW507C08C2 260 mm 440 mm
17.323
in
144 mm
5.669
in
N/A 830 rpm 930 rpm CAD Icon (for items table)
23152EJW507C08C3 260 mm 440 mm
17.323
in
144 mm
5.669
in
N/A 830 rpm 930 rpm CAD Icon (for items table)
23152EJW507C08C4 260 mm 440 mm
17.323
in
144 mm
5.669
in
N/A 830 rpm 930 rpm CAD Icon (for items table)
23152EJW507C08C7 260 mm 440 mm
17.323
in
144 mm
5.669
in
N/A 830 rpm 930 rpm CAD Icon (for items table)
23152EJW507C08C8 260 mm 440 mm
17.323
in
144 mm
5.669
in
N/A 830 rpm 930 rpm CAD Icon (for items table)
23152EJW509C08 260 mm 440 mm
17.323
in
144 mm
5.669
in
N/A 830 rpm 930 rpm CAD Icon (for items table)
23152KEJW40IW534 260 mm 440 mm
17.323
in
144 mm
5.669
in
1/12 830 rpm 930 rpm CAD Icon (for items table)
23152KEJW40IW534C3 260 mm 440 mm
17.323
in
144 mm
5.669
in
1/12 830 rpm 930 rpm CAD Icon (for items table)
23152KEJW40IW534C4 260 mm 440 mm
17.323
in
144 mm
5.669
in
1/12 830 rpm 930 rpm CAD Icon (for items table)
23152KEJW507C08 260 mm 440 mm
17.323
in
144 mm
5.669
in
1/12 830 rpm 930 rpm CAD Icon (for items table)
23152KEJW507C08C2 260 mm 440 mm
17.323
in
144 mm
5.669
in
1/12 830 rpm 930 rpm CAD Icon (for items table)
23152KEJW507C08C3 260 mm 440 mm
17.323
in
144 mm
5.669
in
1/12 830 rpm 930 rpm CAD Icon (for items table)
23152KEJW507C08C4 260 mm 440 mm
17.323
in
144 mm
5.669
in
1/12 830 rpm 930 rpm CAD Icon (for items table)
  Results 951 - 975 of 1000 « 36 37 38 39 40