Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
951 - 975 of 1481 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 930 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 930 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 930 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
951 - 975 of 1481 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »