All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 1000
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
21315EJW33VSL609
75
mm
160
mm
6.2992
in
37
mm
1.4567
in
N/A
N/A
N/A
21315KEJW33
75
mm
160
mm
6.2992
in
37
mm
1.4567
in
1/12
3600
rpm
4300
rpm
21315KEJW33C3
75
mm
160
mm
6.2992
in
37
mm
1.4567
in
1/12
3600
rpm
4300
rpm
21316EJW33
80
mm
170
mm
6.6929
in
39
mm
1.5354
in
N/A
3400
rpm
4100
rpm
21316EJW33C2
80
mm
170
mm
6.6929
in
39
mm
1.5354
in
N/A
3400
rpm
4100
rpm
21316EJW33C3
80
mm
170
mm
6.6929
in
39
mm
1.5354
in
N/A
3400
rpm
4100
rpm
21316EJW33C4
80
mm
170
mm
6.6929
in
39
mm
1.5354
in
N/A
3400
rpm
4100
rpm
21316EJW33VSL609
80
mm
170
mm
6.6929
in
39
mm
1.5354
in
N/A
N/A
N/A
21316EJW841C3
80
mm
170
mm
6.6929
in
39
mm
1.5354
in
N/A
3400
rpm
4100
rpm
21316KEJW33
80
mm
170
mm
6.6929
in
39
mm
1.5354
in
1/12
3400
rpm
4100
rpm
21316KEJW33C3
80
mm
170
mm
6.6929
in
39
mm
1.5354
in
1/12
3400
rpm
4100
rpm
21317EJW33
85
mm
180
mm
7.0866
in
41
mm
1.6142
in
N/A
3200
rpm
3900
rpm
21317EJW33C2
85
mm
180
mm
7.0866
in
41
mm
1.6142
in
N/A
3200
rpm
3900
rpm
21317EJW33C3
85
mm
180
mm
7.0866
in
41
mm
1.6142
in
N/A
3200
rpm
3900
rpm
21317EJW33C4
85
mm
180
mm
7.0866
in
41
mm
1.6142
in
N/A
3200
rpm
3900
rpm
21317EJW33VSL609
85
mm
180
mm
7.0866
in
41
mm
1.6142
in
N/A
N/A
N/A
21317KEJW33
85
mm
180
mm
7.0866
in
41
mm
1.6142
in
1/12
3200
rpm
3900
rpm
21317KEJW33C3
85
mm
180
mm
7.0866
in
41
mm
1.6142
in
1/12
3200
rpm
3900
rpm
21318EJW33
90
mm
190
mm
7.4803
in
43
mm
1.6929
in
N/A
3100
rpm
3700
rpm
21318EJW33C2
90
mm
190
mm
7.4803
in
43
mm
1.6929
in
N/A
3100
rpm
3700
rpm
21318EJW33C3
90
mm
190
mm
7.4803
in
43
mm
1.6929
in
N/A
3100
rpm
3700
rpm
21318EJW33C4
90
mm
190
mm
7.4803
in
43
mm
1.6929
in
N/A
3100
rpm
3700
rpm
21318KEJW33
90
mm
190
mm
7.4803
in
43
mm
1.6929
in
1/12
3100
rpm
3700
rpm
21318KEJW33C3
90
mm
190
mm
7.4803
in
43
mm
1.6929
in
1/12
3100
rpm
3700
rpm
21319EJW33
95
mm
200
mm
7.8740
in
45
mm
1.7717
in
N/A
3000
rpm
3600
rpm
Results 76 - 100 of 1000
1
2
3
4
5
»