Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
76 - 100 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A N/A N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 2100 rpm N/A 2500 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 2100 rpm N/A 2500 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 1900 rpm N/A 2200 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 1900 rpm N/A 2200 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 1900 rpm N/A 2200 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 1900 rpm N/A 2200 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 1900 rpm N/A 2200 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 1900 rpm N/A 2200 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 1900 rpm N/A 2200 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 1800 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 1800 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 1800 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 1800 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 1800 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 1800 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 1800 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
76 - 100 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »