All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 976 - 1000 of 1000 « 36 37 38 39 40 

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23156EJW45CC08 280 mm 460 mm
18.1100
in
146 mm
5.7480
in
N/A 770 rpm 870 rpm CAD Icon (for items table)
23156EJW507C08 280 mm 460 mm
18.1100
in
146 mm
5.7480
in
N/A 770 rpm 870 rpm CAD Icon (for items table)
23156EJW507C08C2 280 mm 460 mm
18.1100
in
146 mm
5.7480
in
N/A 770 rpm 870 rpm CAD Icon (for items table)
23156EJW507C08C3 280 mm 460 mm
18.1100
in
146 mm
5.7480
in
N/A 770 rpm 870 rpm CAD Icon (for items table)
23156KEJW507C08 280 mm 460 mm
18.1100
in
146 mm
5.7480
in
1/12 770 rpm 870 rpm CAD Icon (for items table)
23156KEJW507C08C2 280 mm 460 mm
18.1100
in
146 mm
5.7480
in
1/12 770 rpm 870 rpm CAD Icon (for items table)
23156KEJW507C08C3 280 mm 460 mm
18.1100
in
146 mm
5.7480
in
1/12 770 rpm 870 rpm CAD Icon (for items table)
23156KEJW507C08C7 280 mm 460 mm
18.1100
in
146 mm
5.7480
in
1/12 770 rpm 870 rpm CAD Icon (for items table)
23160EJW33W40W45A 300 mm 500 mm
19.685
in
160 mm
6.299
in
N/A 680 rpm 760 rpm CAD Icon (for items table)
23160EJW33W40W45AC2 300 mm 500 mm
19.685
in
160 mm
6.299
in
N/A 680 rpm 760 rpm CAD Icon (for items table)
23160EJW33W45A 300 mm 500 mm
19.685
in
160 mm
6.299
in
N/A 680 rpm 760 rpm CAD Icon (for items table)
23160EJW33W45AC3 300 mm 500 mm
19.685
in
160 mm
6.299
in
N/A 680 rpm 760 rpm CAD Icon (for items table)
23160EJW507C08 300 mm 500 mm
19.685
in
160 mm
6.299
in
N/A 680 rpm 760 rpm CAD Icon (for items table)
23160EJW507C08C3 300 mm 500 mm
19.685
in
160 mm
6.299
in
N/A 680 rpm 760 rpm CAD Icon (for items table)
23160EJW509C08 300 mm 500 mm
19.685
in
160 mm
6.299
in
N/A 680 rpm 760 rpm CAD Icon (for items table)
23160EJW509C08C3 300 mm 500 mm
19.685
in
160 mm
6.299
in
N/A 680 rpm 760 rpm CAD Icon (for items table)
23160KEJW33W40IW45AC3 300 mm 500 mm
19.685
in
160 mm
6.299
in
1/12 680 rpm 760 rpm CAD Icon (for items table)
23160KEJW33W45A 300 mm 500 mm
19.685
in
160 mm
6.299
in
1/12 680 rpm 760 rpm CAD Icon (for items table)
23160KEJW33W45AC3 300 mm 500 mm
19.685
in
160 mm
6.299
in
1/12 680 rpm 760 rpm CAD Icon (for items table)
23160KEJW507C08 300 mm 500 mm
19.685
in
160 mm
6.299
in
1/12 680 rpm 760 rpm CAD Icon (for items table)
23160KEJW507C08C3 300 mm 500 mm
19.685
in
160 mm
6.299
in
1/12 680 rpm 760 rpm CAD Icon (for items table)
23160KEJW507C08C4 300 mm 500 mm
19.685
in
160 mm
6.299
in
1/12 680 rpm 760 rpm CAD Icon (for items table)
23164EJW45CC08 320 mm 540 mm
21.2600
in
176 mm
6.9290
in
N/A 620 rpm 690 rpm CAD Icon (for items table)
23164EJW507C08 320 mm 540 mm
21.2600
in
176 mm
6.9290
in
N/A 620 rpm 690 rpm CAD Icon (for items table)
23164EJW507C08C2 320 mm 540 mm
21.2600
in
176 mm
6.9290
in
N/A 620 rpm 690 rpm CAD Icon (for items table)
  Results 976 - 1000 of 1000 « 36 37 38 39 40